Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Manometers

9 Products
Manometer with Datalogging and USB

The HHP886 series are offered in differential pressure ranges with a 5-digit display, data logging and USB capabilities and a protective rubber boot for durability.

Basic Manometer

The HHC280 series are offered in absolute and differential pressure types with a 5-digit display and auto-off.

Manometer  with Both Positive and Negative Pressure Display

The HHP886 series has both gauge and differential pressure ranges with selectable units and auto shutoff features.

Manometer with Datalogging and SD Card

The HHP9303 series will log your data with date and time stamps onto a standard SD card up to 16GB - a 2 MB starter SD card is included.

Basic Manometer for Ultra Low Pressure Ranges

The HHP680 is a basic manometer that can accurately measure pressure ranges as low as 0 to 20 inH2O.

Handheld Smart Manometer

The new HHP400 smart manometer is highly programmable and accurate. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off.

Manometer with RS232 Output

The HHP8200 series are offered in differential and gauge pressures with a 3.5-digit display and RS232 output with optional software.

Barometric Smart Manometer

The HHP360 barometric smart manometer can document up to 240 readings. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off.

Manometers

Manometers in gauge, absolute, and differential pressures with several unit options including millitorr, inches of water, mmHg Pa, kPa, mmH2O, psi and more. Accuracies up to 0.025% full scale.
Searching for your items
en-US
en
Save Configuration