Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

204°C Max Constant Wattage Heating Cable 120-480 Vac

Medium Temperature Constant Wattage Heating Cable (Price Per Foot)

$8.40

Item# FE8-480B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $8.40
5-9 $7.98
10-24 $7.81
25-49 $7.48
50-99 $7.31
100+ $7.14

In stock

Lead Time (If not in stock): 10 weeks
Medium Temperature Constant Wattage Heating Cable (Price Per Foot) FE8-480B FE8-480B
  • Continuous Exposure Rating up to 400°F
  • Low Watt Density
  • Parallel Resistance Heater
  • Cut-to- Length at the Job Site

FE8-480B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Maximum Temperature Exposure
Wire Gauge
Approx. Cable Size
Insulation Material
Minimum Purchase Length


  • Maximum Operating Temperature 232°C (450°F)
  • dielectric Strength In excess of 2500 V
  • Wire Material Nickel-chromium resistance wire
The FE cable heating element is tension wrapped and covered with a fluorocarbon film and enclosed in a minimum 20 mil FEP abrasion resistant extruded jacket. This tough outer cover provides moisture and dielectric protection as well as resistance to abrasion.

A tinned copper overbraid provides additional protection and electrical ground return path.

APPLICATIONS
OMEGALUX™ FE cable is a low Watt density electrical resistance heater. It is designed for freeze protection and midrange process temperature control and maintenance applications in lines periodically purged with 150 PSIG steam.

Model No. Watts/ft. Volts Module#
Length (ft)1
Max**
Length (ft)
FE3-120B31202360
FE3-240B32404720
FE5-120B51202275
FE5-240B52403550
FE8-120B81202220
FE8-208B82084381
FE8-240B82404440
FE8-277B82774508
FE8-480B84806880
FE12-120B121202180
FE12-208B122084312
FE12-240B122402360
FE12-277B122774416
# Cable circuit module length in feet. When ordering please allow a minimum of 1 module length extra for terminations.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F.
To complete your system the following accessories are recommended: (1) Termination kits for FE cable (see page B-31 for specifications), (2) Control options - see Section P for complete selection of controllers thermostats.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

We purchased 8’ of fe8-480b and only need 2’. Can it be cut? It didn’t come with ends. What should we order for that? It’s self regulating so do we need a temperature control?

Asked by: psrien2
The FE-UC-KIT is sold for terminating the cable which can be cut. It is self regulating so a Controller is not required though some type of over temperature device to detect and open the circuit if an excessive temperature is reached is advised.
Answered by: ApplicationsEngineerANB
Date published: 2020-08-20
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FE8-480B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration