Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2100°F Max 80 Nickel 20 Chromium Resistance Heating Wire

Resistance Heating Wire, Nickel-Chromium Alloy, 80% Nickel/20% Chromium

$56.24

Item# NI80-010-200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $56.24
5-9 $53.43
10-24 $50.62
25-49 $47.80
50-99 $44.99
100+ $42.18

In stock

Lead Time (If not in stock): 7 weeks
Resistance Heating Wire, Nickel-Chromium Alloy, 80% Nickel/20% Chromium NI80-010-200 NI80-010-200
  • Withstands High Temperatures up to 2100°F
  • Quick Heating, Long Life
  • Corrosion Resistant
  • Used to Make Straight or Helical Coil Resistance Heaters

NI80-010-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimensions
Minimum Purchase Length
Additional Feature
Power Density
Maximum Temperature Exposure
Insulation Material
Warning WARNING: This product can expose you to Nickel(Metallic), a chemical known to the State of California to cause Cancer. For more information go to www.P65Warnings.ca.gov.


OMEGA™ NIC80 wire is a resistance heating wire comprised of 80% Nickel and 20% Chromium. NIC80 wire is commonly used as a resistor at elevated temperatures. NI/CR-80/20 is essential for resistor elements in high temperature applications such as electric furnaces, electric ranges and radiant heaters operating at temperatures up to 1150°C (2100°F).

In addition to these qualities and standard uses, it has found wide application in technical applications due to its combination of high electrical resistance and its temperature coefficient of resistance much less than that of Nickel-Chrome 60.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 4 out of 5 by from Ease of purchase We had a need for making heating elements and this product was exactly what we needed. The products were sent out quickly and with no problems.
Date published: 2016-03-08
Rated 5 out of 5 by from It's a great product for glass fuses. Great product. I'm a fused glass Artist and have used it for years. Recommend it to all my students. Flexible yet sturdy after firing.
Date published: 2016-07-07
Rated 5 out of 5 by from Good price Good price. Just what we needed for our hotwire cutter.
Date published: 2022-10-01
Rated 5 out of 5 by from Great product. Great product at at great price. Works wonderfully.
Date published: 2017-01-06
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_NI80-010-200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can I use this wire to restring a 277 volt 1 kw vav heater?

Asked by: Tony 78
Thank you for your inquiry. You will need to follow the Current Temperature Characteristics* (on datasheet) to see what wire size is suitable for those specifications.
Answered by: Application Engineer CB
Date published: 2023-02-09

Could I get an SDS for this product, please? (Item# NI80-032-200)

Asked by: Gabe76
Thank you for your inquiry. This product does not fall under the category that requires an SDS since it is bare Nichrome wire.
Answered by: Application Engineer JB
Date published: 2021-05-19

Is there a insulative coating on the wires?

Asked by: Evan11
Thank you for your inquiry Evan11. No, there is no insulative coating on the wires but it can get a thin layer of oxidation on it over time which does not affect its performance.
Answered by: Application Engineer SP
Date published: 2021-06-28
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NI80-010-200, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration