Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Coiled 2100°F Max Nickel Chromium Resistance Heating Wire

Coiled Nickel-Chromium Alloy Resistance Wire

$90.44

Item# NIC60-010-062-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.44
10-24 $85.92
25-49 $84.11
50-99 $80.49
100-199 $78.68
200+ $76.87

In stock

Lead Time (If not in stock): 7 Days
Coiled Nickel-Chromium Alloy Resistance Wire NIC60-010-062-100 NIC60-010-062-100
  • Most Popular Sizes and Gages Supplied Off-the-Shelf!
  • Available in English Sizes
  • Consult Factory for Your Special Requirements or O.E.M. Needs

NIC60-010-062-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimensions
Power Density
Insulation Material
Minimum Purchase Length
Additional Feature
Maximum Temperature Exposure
Warning WARNING: This product can expose you to Nickel(Metallic), a chemical known to the State of California to cause Cancer. For more information go to www.P65Warnings.ca.gov.


Our nickel-chromium alloy resistance heating wire is now available coiled for ready use. Coiled heating wire is used in many high-temperature applications, including electric furnaces, radiant heating, and air heating.

NIC80 is an alloy of 80% nickel and 20% chromium and represents the highest standard in materials for use in elevated temperature environments. It is useable at temperatures up to 1150°C (2100°F).

NIC60 contains 60% nickel and 16% chromium, with the balance iron, and can be used up to 1000°C (1850°F). It is the benchmark material, most widely accepted and employed in electrical heating.

Both of these alloys also provide excellent corrosion resistance.

Coils using 18 to 30 AWG wire with 25 to 100 turns per inch are standard. Custom coil dimensions are also available.


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Solved my Problem! This heater wire solved my problem concerning constructing heaters for my experimental setup
Date published: 2017-11-22
Rated 5 out of 5 by from Just as expected Excellent quality, exactly what was listed. Got here on time and was packaged well to avoid damages.
Date published: 2020-07-06
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_NIC60-010-062-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Do you have available NIC80-040-188-50 and what price can be?

Asked by: Gari
Thank you for your inquiry Gari. Please send us your quote request to heaters@omega.com and one of engineers will assist you with getting a quote for this product.
Answered by: Application Engineer MC
Date published: 2022-07-25
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NIC60-010-062-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration