Please add to cart to keep it or exit the configuration
Electrical Enclosures

NEMA Type 4x Stainless Steel 30mm & 22 mm Pushbutton Enclosures
SCE-PBSS-PBXSS
Designed to offer protection for all standard brands of oil-tight pushbuttons, switches, and pilot lights where slanted surfaces are desired.
View Full Specifications
NEMA4X 304/316 SS Electrical Enclosure outdoor/washdown
SCE-EL
SCE-ELSS Series Electrical Enclosures designed to house electrical & electronic controls, instruments, equipment in areas which are regularly hosed down
View Full Specifications
NEMA 3R/12, 2 Door Metal Electrical Enclosures - 60x48 to 72x72"
SCE-2doorSS
SEC-LP 2 DOOR series indoor/outdoor electrical enclosures designed to house electrical & electronic controls, instruments, equipment in areas which is regularly hosed down
View Full Specifications
NEMA3R/4 Free-Standing, Single-Door Indoor/Outdoor
SCE-FSDA
SCE-FSDA series indoor/outdoor electrical enclosures designed to house electrical, electronic controls, instruments, equipment that are hosed down or very wet conditions.
View Full Specifications
Vent Plug
DA284-Series
Pressure differentials in enclosures with a high degree of protection with respect to humidity and dust are a result of inside and outside temperature fluctuations.
View Full Specifications
Enclosure Door Latch Handles, Knobs and Key Latches
SCE-ACC
Enclosure Door Latch Handles, Knobs and Key Latches
View Full Specifications
Explosion-Proof Thermostat
REX1850-Series
The design of the thermostat ensures high accuracy, small switching difference(hysteresis) and a long service life.
View Full Specifications
NEMA 3R/4 Enviroline® Series 2-Door Steel Electrical Enclosure
SCE-EL2door
SCE-60EL & SCE-72EL series indoor/outdoor electrical enclosures designed to house electrical & electronic controls, instruments, equipment which are regularly hosed down
View Full Specifications
NEMA 4x 304/316 SS Free Standing Single-door Single-Access
SCE-304-316
The SCE-ELSSFS Series outdoor electrical enclosure designed to house electrical & electronic controls, instruments, equipment in areas which are regularly hosed down
View Full Specifications
NEMA 4 & 12 Operator Work Stations
SCE-DC
The SCE-DC Series of operator desk consoles are intended for indoor use to house electronic and electrical instruments and controls.
View Full Specifications
NEMA4 Series 1 Door, Outdoor Electrical, Flange Mount Disconnects
SCE-XEL
The SCE-XEL outdoor electrical enclosure is designed to house most standard type disconnects.
View Full Specifications
Enclosure Leg Kits
SCE-FK
Leg kits can be installed on most wall mounted enclosures with a width of 20" or more.
View Full Specifications
Indoor/Outdoor Enclosure with Provisions for Disconnect
SCE-XELLP
SCE-XELLP Series 2 door indoor/outdoor electrical enclosure designed to house electrical, electronic controls, instruments, equipment that are hosed down or in wet conditions
View Full Specifications
NEMA Type 12 Single Door Operator Workstations
SCE-Console9
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door.
View Full Specifications
NEMA 12 Single Door Operator Workstation - Electrical Cabinet
SCE-14DOORS-1
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door.
View Full Specifications
NEMA12 OPR Workstation/Electrical Cabinet for Ind. OPR Interface
SCE-14DOORS-2
Designed for electronic controls and instruments. Equipment can be mounted on the sloping control panel door.
View Full SpecificationsElectrical Enclosures