Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vent Plug

$207.22

Item# DA28401

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $207.22
5-9 $196.86
10-24 $192.71
25-49 $184.43
50-99 $180.28
100+ $176.14

In stock

Lead Time (If not in stock): 26 weeks
Vent Plug DA28401 DA28401
  • High Degree of Protection
  • Semipermeable Membrane
  • Easy to Install
  • Corrosion Resistant (SS Model)

DA28401 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color


Pressure differentials in enclosures with a high degree of protection with respect to humidity and dust are a result of inside and outside temperature fluctuations. In case of negative pressure or vacuum, dust and humidity can be absorbed through the door seal and can enter the enclosure. As the humidity cannot exit the enclosure condensation may occur. The easy to install pressure compensation device DA284 provides the compensation of pressure at a protection degree of NEMA 4X (IP66). A semipermeable membrane inside the plug allows air and humidity to leave the enclosure. In the opposite direction, it only allows dry air into the enclosure while humidity and dust from the outside are blocked by the membrane.

SPECIFICATIONS
Mounting Thread: M40 x 1.5 with nut
Depth in Enclosure: Approx. 16 mm (0.63') [SS model 9 mm (0.35')]
Material: Plastic, light gray (SS model V2A- DIN 1.4404/AISI 316L)
Sealing: Sealing gasket NBR
Filter: Semipermeable membrane
Air Permeability: 1200l/h at a pressure difference of min. 70 mbar
Dimensions: Ø 60 x 37 mm (2.4 x 1.5')
SS Model: Ø 58 x 31 mm (2.3 x 1.2')
Fitting Position: Variable
Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Installation: Make cut-out Ø 40.5 + 0.5 mm (1.6 + 0.02') in enclosure wall and mount pressure compensation device with nut. Please make sure that the sealing gasket is put in place on the outer side panel of the enclosure. For optimal pressure compensation we recommend to use two devices on opposite sides towards the top of the enclosure.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the filter removeable?

Asked by: Iscott
Thank you for your inquiry. Filter is not removeable.
Answered by: Application Engineer JB
Date published: 2020-07-30
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DA28401, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration