Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/12, 2 Door Metal Electrical Enclosures - 60x48 to 72x72"

NEMA Type 3R & 12 Two-Door Metal Electrical Enclosures - Sizes from 60x48 to 72x72"

$4,152.25

Item# SCE-604812LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,152.25
5-9 $3,944.64
10-24 $3,861.59
25-49 $3,695.50
50-99 $3,612.46
100+ $3,529.41

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 12 Two-Door Metal Electrical Enclosures - Sizes from 60x48 to 72x72" SCE-604812LP SCE-604812LP
  • 0.104' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction with Body Stiffeners
  • Gasketed Overlapping Doors Eliminate Need for Center Post

SCE-604812LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Application
The SEC-LP 2 DOOR series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space.
by Saginaw Control
Finish
ANSI-61 recoatable gray finish over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA Type 3R, 12
IEC 60529 IP 55 Note: Drip shield required for NEMA 3R rating.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration