Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4x 304/316 SS Free Standing Single-door Single-Access

NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free Standing Single-door Single-Access Electrical Enclosures, 72x24 to 72x36 sizes

$9,867.88

Item# SCE-72EL2418SS6FS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9,867.88
5-9 $9,374.49
10-24 $9,177.13
25-49 $8,782.41
50-99 $8,585.06
100+ $8,387.70

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free Standing Single-door Single-Access Electrical Enclosures, 72x24 to 72x36 sizes SCE-72EL2418SS6FS SCE-72EL2418SS6FS
  • 0.104' Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening

SCE-72EL2418SS6FS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With
Closure Type


Application
The SCE-ELSSFS Series outdoor electrical enclosure is designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.
For outdoor application a drip shield is recommended.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

Industry Standards IS5
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration