Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 3R Electrical Outdoor Enclosures

$223.21

Item# SCE-12R1208LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $223.21
5-9 $212.05
10-24 $207.59
25-49 $198.66
50-99 $194.19
100+ $189.73

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R Electrical Outdoor Enclosures SCE-12R1208LP SCE-12R1208LP
  • 0.060 and 0.075' Galvannealed Steel
  • Concealed Hinges
  • Spot Weld Construction
  • Rain Cap

SCE-12R1208LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
The SCE-RLP Series electrical enclosures are designed to house electrical controls, instruments and equipment in an outdoor, weatherproof environment.
Protects against rain, sleet and snow.
Finish
ANSI-61 gray powder coat inside and out surface. Optional panels are powder coated white.
Industry Standards IS7
NEMA Type 3R
UL Listed Type 3R
CSA Type 3R
IEC 60529 IP 32

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
NEMA Type 3R Outdoor Electrical Enclosures in sizes from 4 x 4 to 12 x 12
$57.20
0 In Stock
NEMA Type 3R Outdoor Electrical Enclosures in sizes from 4 x 4 to 12 x 12
$59.91
0 In Stock
Accessories
Mounting straps for 4" wide enclosure
$54.61
0 In Stock
Mounting straps for 10" wide enclosure
$65.25
0 In Stock
Base and Column Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Cabinet Accessories
Set of 4 mounting feet
$68.30
0 In Stock
Mounting Straps for NEMA Type 3R Enclosures
Mounting Straps for 12" W Enclosure
$68.21
3 In Stock
Mounting Straps for 12" W Enclosure
$71.26
0 In Stock
Mounting Straps for 20" W Enclosure
$81.50
0 In Stock
Mounting Straps for 24" W Enclosure
$86.36
0 In Stock
¼ Turn Door Latch Inserts for Additional Security and Easy Access
Recessed Coinproof Latch
$40.77
3 In Stock
Chrome Wing Knob Latch
$49.01
0 In Stock
Chrome Key Locking Door Latch
$78.72
0 In Stock
Chrome Key Locking Wing Knob Latch
$97.95
0 In Stock
Chrome Key Locking "T" Handle
$109.90
0 In Stock
Chrome 7mm Square Latch with Hand Key (Large)
$49.01
2 In Stock

Related Categories

en-US
en
Save Configuration