Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/4 Enviroline® Series 2-Door Steel Electrical Enclosure

NEMA Type 3R & 4 Enviroline® Series Two-Door Steel Electrical Enclosure, 60x48 to 72x72 size

$5,324.21

Item# SCE-60EL4818LPPL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,324.21
5-9 $5,058.00
10-24 $4,951.52
25-49 $4,738.55
50-99 $4,632.06
100+ $4,525.58

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 4 Enviroline® Series Two-Door Steel Electrical Enclosure, 60x48 to 72x72 size SCE-60EL4818LPPL SCE-60EL4818LPPL
  • 0.104' Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening

SCE-60EL4818LPPL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
The SCE-60EL and SCE-72EL series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.
by Saginaw Control
Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards IS4
NEMA Type 3R, 4, 12 & 13
UL Listed Type 3R, 4 & 12
CSA Type 3R, 4 & 12
IEC 60529 IP66
Note: To meet 3R rating, a drip shield is required for snow, sleet and icy locations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield Recommended for Outdoor Applications to meet 3R rating
48" wide, powder coated steel drip shield
$153.53
0 In Stock
60" wide, powder coated steel drip shield
$185.35
0 In Stock
72" wide, powder coated steel drip shield
$209.14
0 In Stock
ELECTRICAL ENCLOSURES - sub-panels sold separately
Sub-panel for 60 x 48 electrical enclosure
$689.44
0 In Stock
Sub-panel for 60 x 60 electrical enclosure
$894.38
0 In Stock
Sub-panel for 72 x 60 electrical enclosure
$959.95
0 In Stock
Sub-panel for 72 x 72 electrical enclosure
$1,155.95
0 In Stock

Related Categories

en-US
en
Save Configuration