Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects

$1,650.37

Item# SCE-36HS3108LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,650.37
5-9 $1,567.85
10-24 $1,534.84
25-49 $1,468.83
50-99 $1,435.82
100+ $1,402.81

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 4 Enclosures for Flange-Mounted Electrical Disconnects SCE-36HS3108LP SCE-36HS3108LP
  • 0.075' Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Continuous Hinge With Stainless Steel Hinge Pin
  • Stainless Steel Clamps On 3 Sides of Door

SCE-36HS3108LP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Application
SCE-HS SERIES DISCONNECT ENCLOSURE TYPE E
Designed to house most standard type disconnects. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shield Kit - includes SS screws and sealing washers
for 21" wide electrical enclosures
$110.48
0 In Stock
for 25" wide electrical enclosures
$122.58
0 In Stock
for 31" wide electrical enclosures
$125.26
0 In Stock
for 37" wide electrical enclosures
$127.26
0 In Stock
Electrical Disconnect Enclosures - sub-panels and disconnects sold separately
Sub-panel for 24x21
$121.75
0 In Stock
Sub-panel for 24x25
$133.71
0 In Stock
Enclosures below must ship by Truck Freight
Sub-panel for 30x25
$155.13
0 In Stock
Sub-panel for 36x25
$195.26
0 In Stock
Sub-panel for 36x31
$261.09
0 In Stock
Sub-panel for 42x31
$308.74
0 In Stock
Sub-panel for 42x37
$352.96
0 In Stock
Sub-panel for 48x37
$372.22
0 In Stock
Sub-panel for 60x37
$534.33
1 In Stock

Related Categories

en-US
en
Save Configuration