Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient +10°C to 400°C Temperature Blackbody Calibrator

Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design

$3,520.01

Item# BB703-C2

In stock

Lead Time (If not in stock): 8 weeks
Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design BB703-C2 BB703-C2
  • Calibrates from Ambient +10 to 400°C (Ambient +20 to 752°F)
  • Portable Miniature Design
  • Built-in Digital 1/32 DIN Temperature Controller
  • Calibrates Infrared Instruments Quickly and Accurately

BB703-C2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Communication protocol
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Stability
Target Size
Features


The BB703 is a high performance, rugged, miniature blackbody calibrator. It is used for infrared pyrometer calibrations with a temperature range of Ambient +10 to 400°C (Ambient +20 to 752°F). With its unique miniature design and built-in 29 mm (1.125") target aperture, the BB703 is an ideal and economical infrared calibrator for any laboratory or field service application. An NIST traceable calibration certificate is also provided.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the calibration procedure to calibrate the Omega BB703?

Asked by: RodKalata
Thank you for your inquiry. This unit cannot be field-calibrated and must be returned to OMEGA for calibration.
Answered by: Engineer CB
Date published: 2020-05-21
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BB703-C2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration