Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fully Isolated RS-232/RS-485 Converters, 1.5 kV Isolation

Fully Isolated RS-232/RS-485 Converters

$411.58

Item# DCP-485-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $411.58
10-24 $391.00
25-49 $382.77
50-99 $366.31
100-199 $358.07
200+ $349.84

In stock

Lead Time (If not in stock): 6 weeks
Fully Isolated RS-232/RS-485 Converters DCP-485-S DCP-485-S
  • 1500 VRMS Isolation with Optical Couplers and Power dc-to-dc Converter (6,000 Vdc, 1 min)
  • Industrial Surge Protection Devices and 15 KV ESD Protected RS-232 Inherent
  • Four LED Diagnostic Indicators
  • 115.2 K BPS (BAUD) at 0.8 mile (1.3 km), 38.4 K BPS (BAUD) at 1 mile (1.6 km)

DCP-485-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Input Type
Output Type
Number of Ports


Description

The DCP-485 is a compact RS-232- to-RS-485 converter which features a complete electrical isolation barrier and heavy duty electrical surge protectors. These devices feature a DIN rail mountable enclosure, for application to a junction box, a panel, a relay rack, the side of your computer, or anywhere a DIN rail can be mounted. Isolation is provided by optical couplers and a transformer-isolated dc-to-dc converter. The RS-232 connection is made through male or female EIA 9-pin D sub connectors, or a 3-wire RS-232 connection can be made through convenient pluggable screw terminals. The RS-485 connections are made through convenient pluggable solderless screw terminals. The DCP-485 series is designed for full duplex operation over two-wire pairs. Outputs are tri-state, allowing multidropping of up to 32 units. Data rates are up to 115.2 K bits per second (baud). Four diagnostic LED indicators are provided for installation guidance and system troubleshooting. The RS-232 interface includes Request To Send (RTS) and Data Terminal Ready (DTR), either of which can be used via a DIP switch to enable the RS-485 transmitter. Alternately, the DCP-485 offers automatic line switching: the RS-485 transmitter is enabled automatically by each character sent on the RS-232 Transmit Data (TD) line. Additionally, the RS-485 transmitter and receiver can be independently enabled continuously or under RS-232 control. A convenient null modem switch is provided for the data lines. Also, line termination switches independently connect line termination and line bias resistors to the RS-485 lines. The units are powered from wide-range voltages of +10 to +30 Vdc through pluggable solderless screw terminals.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration