text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design

$233.00

Item# DRA-ACT-4V-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $233.00
5-9 $221.35
10-24 $216.69
25-49 $207.37
50-99 $202.71
100+ $198.05

In stock

Lead Time ( If not in Stock): 8 weeks

DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design DRA-ACT-4V-3 DRA-ACT-4V-3
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • DRA-ACT-4I Series ACCurrent Input
  • DRA-ACT-4V Series ACVoltage Input
  • ± 0.1% Accuracy
  • Isolated
  • 4-20 mA Output
  • Low Profile Enclosure

Product info

Input Type
AC Voltage
Input Ranges
0 to 400 Vac
Output Type
mA
Supply Voltage Type
AC
Isolation
4000 V
Programability
Trim Pot

Product Specs

  • Accuracy Value ±0.1% of span typical (2 to 100% of span) for pure sinusoidal input
  • Form Factor Standard 35 mm DIN rail or wall mount
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Maximum Storage Temperature 90 {C} (194 {F})
  • Minimum Ambient Humidity 5% RH
  • Minimum Storage Temperature -13 {C} (-25 {F})
  • Supply Frequency 50/60 Hz
  • Form Factor Standard 35 mm DIN rail or wall mount
  • Accuracy Value ±0.1% of span typical (2 to 100% of span) for pure sinusoidal input
  • Maximum Storage Temperature 90 {C} (194 {F})
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 5% RH
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -13 {C} (-25 {F})
  • Supply Frequency 50/60 Hz

The DRA-ACT-4I AND DRA-ACT-4V Series are isolated 4-wire ac current and ac voltage input DIN rail mount signal conditioners that convert the measured input into a proportional, linear and highly accurate 4-20 mA output current. The DRA-ACT-4I Series of ac current input models includes models for 0-1 Aac and 0-5 Aac inputs with a 4-20 mA output. The DRA-ACT-4V Series of ac voltage input models includes models for 0-150 Vac, 0-250 Vac and 0-400 Vac inputs again with a 4-20 mA output. Standard instrument power is 115 Vac, 50/60 Hz. Units can also be configured for optional 230 Vac, 50/60 Hz power. For complete safety, an internal transformer isolates the signal conditioner input from the output thus enabling these units to withstand large momentary inputs. Complete input to output isolation, high surge current capacity and high output signal-to-noise ratio make these signal conditioners highly immune to ground loop signals and RFI. Zero and span trimmers accessible from the front panel of these units facilitate fine tuning.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

en-US
en
Save Configuration