Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Isolated Repeater/Splitter for Current Signals

Isolated DIN Rail Repeater/Splitter for Current Signals

$243.59

Item# DRSL-SP1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $243.59
5-9 $231.41
10-24 $226.54
25-49 $216.80
50-99 $211.92
100+ $207.05

In stock

Lead Time (If not in stock): 18 weeks
Isolated DIN Rail Repeater/Splitter for Current Signals DRSL-SP1 DRSL-SP1
  • Isolation and Conversion of Current Signals
  • Splitter Function: 1 Current Input—2 Current Outputs
  • Slimline Housing—Only 6 mm (0.24') Wide
  • Fast Response Time <7 ms

DRSL-SP1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Additional Feature


The DRSL-SP1 isolated repeater/ splitter provides a competitive choice in terms of both price and technology for galvanic isolation of current signals to SCADA systems or PLC equipment. Two current outputs are provided which mirror the single current input.

The DRSL-SP1 can be used for signal conversion of a standard process current signal into two individual analog signals. The unit offers 4-port isolation, provides surge suppression and protects control systems from transients and noise. The DRSL-SP1 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Measurement ranges are factory calibrated. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
CURRENT INPUT
Measurement Range: 0 to 20.5 mA
Functional Range: 0 to 23 mA
Input Voltage Drop: <1.5 Vdc

CURRENT OUTPUT
Number of Outputs: 2
Signal Range: 0 to 20.5 mA (span)
Load: 23 mA/300 Ω maximum
Load Stability: ≤0.01% of span/100 Ω (span = 0 to 20 mA)
Current Limit: ≤28 mA

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/0.65 W max
Isolation: Input/output 1/ output 2/supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
Signal/Noise Ratio: > 60 dB
Response Time (0 to 90%, 100 to 10%): <7 ms
Accuracy: < ±0.05% of span
Temperature Coefficient: <±0.01% of span/°C
EMC Immunity Influence: < ±0.5% of span
Extended EMC Immunity
NAMUR NE 21, A Criterion, Burst:
<±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm2/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
Rated 5 out of 5 by from Isolated DIN Rail Repeater/Splitter for 4-20 The Isolated DIN Rail Repeater/Splitter for Current Signals is accurate and easy to install.
Date published: 2022-08-15
Rated 1 out of 5 by from Don't use with DIN rail. It is advertised as an :Isolated DIN Rail Repeater/Splitter for Current Signals", yet it doesn't work on DIN Rail because it is actually made for a power rail instead. It worked on one system but the other system's DIN rail clearance wasn't enough to prevent shorting out the entire system. Sloppy design and misleading advertising.
Date published: 2021-03-16
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DRSL-SP1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power connector unit, 24 Vdc/2.5 A output to power rail
$179.50
5 In Stock
Power connector unit, 24 Vdc/2.5 A output to power rail
$123.34
5 In Stock
Module stop (screwed onto power rail to support and hold mounted devices)
$8.18
9 In Stock
en-US
en
Save Configuration