Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable/Wireless Universal Circular Chart Recorder

Portable/Wireless Universal Circular Chart SUPERECORDERâ„¢

Item# CTXL-DPR-G-I

Portable/Wireless Universal Circular Chart SUPERECORDERâ„¢ CTXL-DPR-G-I CTXL-DPR-G-I
  • CTXL-TRH: Temperature & Relative Humidity with Wired Probe
  • CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
  • CTXL-DPR: Dual Process Input (Voltage or Current)
  • CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC

CTXL-DPR-G-I Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Chart Rotation Time
Number of Alarm Relays
Temperature Range


Starting from May 1st 2018, CTXL-G Grey Color Models has been discontinued. As an identical functional and performance substitute, please check out the CTXL-W White Color Models for details.

The CTXL Series circular chart recorders from OMEGA combine form and function in an easy to use two-channel circular chart recorder with a large, 200 mm (8") diameter chart, and dual channel LCD readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.

The CTXL has a custom LCD readout that displays the current values of both channels, and can indicate the min, max or average input values as well. The display also indicates the chart speed (1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.

Additional features of the CTXL include dual relays with contact closures for high alarms, and dual voltage outputs for low alarms to drive external relays. A built-in audible buzzer also informs the user of an alarm condition. A hidden key (White Box) can lockout unauthorized access to the front keypad, preventing changes to the recorder settings.

The CTXL features a rugged, ABS enclosure, suitable for industrial environments, but it’s also intended to fit right in to other environments, such as museums, art galleries, computer rooms, labs, clean rooms, even hospitals. The CTXL is designed for both benchtop and wall mount operation a convenient base rotates out of the way, and is hidden by a decorative foot cover for wall mount use.

Each unit comes complete with 120 assorted double-sided charts, 2 pen sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, wall mounting kit, and quick start manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Wireless Temperature/Humidity probe transmitter (replacement)
$657.77
2 In Stock
CTXL Extension Cable
$62.87
0 In Stock
CTXL Extension Cable
$99.97
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.76
30 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.59
13 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$42.47
7 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$61.85
345 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$45.05
26 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$45.05
56 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$45.05
24 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$45.05
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$45.27
80 In Stock
Double sided chart paper for CTXL Temperature and pH
$42.30
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
0 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
165 In Stock
Double sided chart paper for CTXL Temperature and Humidity
$47.86
0 In Stock
Accessories
6 ft. (2 meter) remote sensor cable
$37.52
0 In Stock
Universal 9 Vdc adaptor, 100 to 240 Vac
$45.06
55 In Stock
Calibration kit
$214.65
0 In Stock
General purpose pH laboratory electrode
$104.43
0 In Stock
Heavy duty pH Electrode with 100 ? RTD sensor
$279.76
4 In Stock
R232 Cable
$30.91
0 In Stock
en-US
en
Save Configuration