text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Back To Top

PID Controllers

37 Products
1/32, 1/16, and 1/8 DIN Universal High Performance Controllers

CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485

View Full Specifications
1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers

CN4000 1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers are low cost with features including dual display, Fuzzy Logic, alarm and optional ramp and soak

View Full Specifications
1/16, 1/8, and 1/4 DIN Temperature and Process  PID Controllers

CND3 Series 1/16, 1/8, and 1/4 DIN Temperature and Process PID Low Cost Controllers offers universal inputs with self-tuning PID with Fuzzy Logic and Ramp & Soak

View Full Specifications
1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Controllers

CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications

View Full Specifications
1/16 DIN Temperature Controllers with Autotune, Alarms and RS485

CN730 Series 1/16 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software

View Full Specifications
1/16 DIN Universal Input Autotune Controller with Ramp & Soak

CN8200 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, 8-segment Ramp/Soak program with optional alarms, RS232/RS485 and process output

View Full Specifications
Universal High Accuracy Digital Benchtop PID Controller with USB

CS8DPT Platinum Series Universal Input High Performance Benchtop Controllers offer dual outputs, Autotune PID, Ramp & Soak Profiles with standard USB & optional Ethernet

View Full Specifications
1/16 DIN Single/Dual Inputs PID Controller Programmable by NFC/RFID

Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices

View Full Specifications
1/4 DIN Temperature Controllers with Autotune, Alarms and RS485

CN730 Series 1/4 DIN Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software

View Full Specifications
1/16 DIN Universal Autotune Controller with NEMA 4X Front Panel

CN8501 Series 1/16 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output

View Full Specifications
1/16 DIN Autotune Temperature Controllers with Modular Outputs

CN9000A Series 1/16 DIN Autotune Temperature Controllers with large single display provides On/Off, PID or Auto/Manual control with field replaceable output modules

View Full Specifications
Temperature Autotune Controller with Sensitive Touch Keypad

CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors

View Full Specifications
1/8 DIN Horizontal and Vertical Dual Display PID Controllers

CNI8DH and CNI8DV 1/8 DIN Horizontal and Vertical Autotune PID Controllers offer Universal Inputs, high accuracy, 2 control outputs and Dual Programmable Color Displays

View Full Specifications
1/16 DIN On-Off Temperature Controller with Clear LCD Display

CN1A Series 1/16 DIN On-Off Temperature Controller with clear LCD Display with dual outputs for heating or cooling includes alarm functions and panel or socket mount design

View Full Specifications
Temperature and Process On/Off or PID Digital Controller Panel

CNI-CB120SB Series Temperature and Process On/Off or PID Digital Controller Panel offers enclosure for indoor use for 120VAC operation with On/Off switch and main power light

View Full Specifications
Large Display Meters and Controllers For Temperature and Process

iLD-UTP Universal Large Display High Accuracy Temperature and Process Controllers offer either a 2.25" or 4" four-digit programmable color display with full PID Autotune

View Full Specifications
1/4 DIN Digital Controllers with J or K Thermocouple Inputs

4000A 1/4 DIN controller includes a bright LED display for temperature indication or setpoint. J or K thermocouple input, single or dual setpoint with modular output types

View Full Specifications

PID Controllers

A wide variety of 1/4, 1/8 and 1/16 DIN microprocessor controllers with a wide range of sizes and functions.
Searching for your items
en-US
en
Save Configuration