Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Dual Input Process Panel Meter, 6 Digit Display

1/8 DIN Dual Input Process Panel Meter

Item# DP6060-6H0

1/8 DIN Dual Input Process Panel Meter DP6060-6H0 DP6060-6H0
  • Modular USB, RS232, RS485 Serial Communication Options and Relays
  • 0 to 20 mA, 4 to 20 mA, 0 to 5V, 1 to 5V, and ±10V Inputs
  • NEMA 4X (IP65) Front
  • Universal 85 to 265 Vac or 12/24 Vdc Input Power

DP6060-6H0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Alarm Output
Retransmission Output
Supply Voltage Type
Additonal Features
Form Factor
Display Type
Max Sampling Rate
Communications


The DP6000 Series meter boasts specifications and functionality that clearly make it one of the most advanced process meters available. Its dual-line 6-digit display (999,999), advanced signal input conditioning functions, function keys, Modbus RTU serial communications, and optional expansion modules are only a few of the features found on the DP6000. Sunlight readable display models have an extraordinarily bright LED display. They are perfect for applications where the meter is in direct sunlight or in applications where visibility may be impaired by smoke, fog, dust, or distance. The upper display can be programmed to indicate PV, maximum (peak), minimum (valley), alternating maximum/ minimum, one of eight alarm set points, or Modbus input. The lower display can also be configured to display engineering units, set points, user defined legends, or simply turned off. The user friendly dual-line display makes the DP6000 easy to set up and program. No jumpers to set for input selection. All setup and programming are done via the front panel. Three levels of password protection help maintain the reliability of the programming. The Copy feature is used to copy (or clone) all the settings from one DP6000 to other meters in about 20 seconds! The Copy function is a standard feature on all meters. It does not require a communications adaptor, only an optional cable assembly.

General Specifications
Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking
    Upper Display: 15 mm (0.60") high
    Lower Display: 12 mm (0.46") high
Display Intensity: 8 intensity levels
Display Update Rate: 5/second (200 ms)
Overrange: Display flashes 999999
Underrange: Display flashes -99999
Display Assignment: The upper and lower displays may be assigned to PV1, PV2, PCT (percent), max/min, alternate max and min, set points, units (lower display only), or Modbus input
Front Panel: NEMA 4X (IP65)
Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function
Noise Filter: Programmable from 2 to 199 (0 will disable filter)
Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span
Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months
Max/Min Display: Max (peak)/ min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled
Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs
Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost
Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W max, or jumper selectable 12/24 Vdc ±10%, 15 W max
Fuse (External, Required): UL recognized, 5 A max, slow blow; up to 6 meters may share one 5 A fuse
Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA max (standard), (12/24 Vdc powered models rated @ 100 mA max); 5 or 10 Vdc @ 50 mA max, selectable with internal jumper J4
Normal Mode Rejection: Greater than 60 dB at 50/60 Hz
Isolation: 4 kV input/output-to-power line; 500 V input-to-output or output-to-P+ supply
Overvoltage Category: Installation overvoltage category II; local level with smaller transient overvoltages than installation overvoltage category III
Operating Temperature Range: -40 to 65°C (-40 to 149°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Relative Humidity: 0 to 90% non-condensing
Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adaptors
Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black
Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided
Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm)
Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64")
Weight: 269 g (9.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration