Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Smart Graphics Process Meters, Color TFT Display

Smart Graphics Process Meters

$371.73

Item# OM-SGD-24-M-IP420

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $371.73
5-9 $353.14
10-24 $345.71
25-49 $330.84
50-99 $323.41
100+ $315.97

In stock

Lead Time (If not in stock): 7 weeks
Smart Graphics Process Meters OM-SGD-24-M-IP420 OM-SGD-24-M-IP420
  • Color TFT Display—Choice of Three Screen Sizes
  • Software Configurable via USB—Multiple Display Configurations Included to Begin Programming
  • Panel Mount
  • Voltage or Current Input Models

OM-SGD-24-M-IP420 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Number of Inputs
Form Factor
Additonal Features
Measurement Type
Display Type
Max Sampling Rate
Alarm Output
Supply Voltage Type


The OM-SGD Series is a family of panel meters with smart graphics display. Using the simple wizard based configuration software you can select from any of over 40 standard display configurations to start with. Users can then customize colors, text labels, input scaling and units before uploading the selected display configuration to the meter via USB interface to the PC. The configuration software is compatible with Windows® XP (SP3), Vista, 7 and 8 and can be downloaded free online at OMEGA.

Each of the three display sizes 61, 71, 89 mm (2.4", 2.8", 3.5") is available as either a dual voltage input model or 4 to 20 mA input model. Waterproof NEMA 6 (IP67) rated versions of the 2.4" display are also available. A thermocouple add-on board is available for use with the six standard meters. The thermocouple add-on board is not compatible with the waterproof versions (OM-SGD-24-M-IP, OM-SGD-24-M-IP420). This will measure temperature via any Type J, K or T thermocouple.

Specifications
INPUT
Voltage Input (OM-SGD-24-M, OM-SGD-24-M-IP, OM-SGD-28-M, OM-SGD-35-M):
Accepts 2 voltage inputs, each channel can be programmed independently from 8 available ranges; voltage inputs are single-ended (power supply V+, Input 1 and Input 2 share a common ground)
Current Input (OM-SGD-24-M-420, OM-SGD-24-M-IP420, OM-SGD-28-M-420, OM-SGD-35-M-420): 4 to 20 mA typical, 0 mA min, 50 mA max
Loop Voltage Drop (Current Input Models): 0.4 to 2.0V typical, 0V min, 5.0V max
Input Connection: Screw terminals for all models except waterproof models OM-SGD-24-M-IP and OM-SGD-24-M-IP420 which have NEMA 6 (IP67) 12-way connection
Alarm Outputs: 2 open-collector outputs (sink up to 10 mA max each)
Accuracy: 0.05% typical, 0.1% max
Linearity: ±1 count max (depends on user calibration settings)
Sample Rate: 3 samples/sec max
Display: Color TFT, 320 x 240 pixel, 16-bit color
Software: Windows® XP/Vista/7/8
Operating Temperature Range: 0 to 40°C (32 to 104°F)
Weight:
 OM-SGD-24-M, OM-SGD-24-M-420:
96 g (3.4 oz)
 OM-SGD-24-M-IP, OM-SGD-24-M-IP420: 255 g (9.0 oz)
 OM-SGD-28-M, OM-SGD-28-M-420: 114 g (4.0 oz)
 OM-SGD-35-M, OM-SGD-35-M-420: 162 g (5.7 oz)
Power
 Supply Voltage:
4 to 30 Vdc (from external power supply or via USB connection, compatible with USB 1.0 and 2.0)
 Supply Current (Voltage Dependent): 35 to 190 mA for all models except OM-SGD-35-M which is 50 to 300 mA

loading all models
loading all reviews
Rated 5 out of 5 by from Great product at a great price! I was looking for a "large", low-cost panel display to show data from some VFD's, which have a 4-20ma output. Most of the displays I was able to find were small (1"x2" or smaller) and not very configurable or bright. The SGD series displays are large, bright, and highly configurable through the free software application. Colors, text, display style, and alarm outputs are all available. Using the supplied template and panel mounting hardware, installation on the panel front was a snap for our electrical contractor. We are extremely pleased and will purchase these digital panel meters wherever we need to locally display analog data.
Date published: 2016-11-10
Rated 4 out of 5 by from Good Purchase Very easy to order and arrived in a very timely manner. The unit is new and works as expected
Date published: 2022-02-03
Rated 1 out of 5 by from Programming issues Honestly, I really like the meter, BUT, the panelpilot system used to program these has left me in a sticky situation. I purchased a few of the OM-SGD-24-M meters along with the OM-SGD-ADPT-TC modules to allow me to monitor temp on our UV ovens. I was able to program these without any issue using panelpilot version 2.23. The next order of meters I ordered would not program, and I was instructed to update version 2.23 to version 2.27. After the update was complete I still was unable to program these meters. This has caused me to not be able to install any of the new system I have been working on during our July 4 shutdown, and have to postpone the installation of this system 6 months till Christmas shutdown. I realize that Omega's hands, but I would not recommend buying any of these meters until they can get this issue resolved.
Date published: 2021-07-06
Rated 4 out of 5 by from Good products Good reliable products for our research environment.
Date published: 2017-09-25
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_OM-SGD-24-M-IP420, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

is there a wiring diagram for the black connectors?

Asked by: mreister
The wiring is in the manual its very straight forward
Answered by: Drepg
Date published: 2020-04-03

On the "All models" tab of the product page, the product table identifies models SGD-28-M-420 and SGD-35-M-420 as being IP67 rated, but the datasheet does not show those models among the IP rated options. Are those models really IP rated?

Asked by: EvilBob
Thank you for your question. We apologize for the confusion. Please refer to data sheet for IP rated units.
Answered by: Application Engineer PV
Date published: 2023-04-26

When I first powered this unit up to program it (with a usb cable) it turned on and displayed the factory default. I tried to load an existing program into it and it locked up my computer. When I try to power up the meter the screen is blank.

Asked by: CSGPP
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-28

Can I use multiple OM-SGD units, each connected to a separate output from a PLC, powered from the same 24V power supply? The manual's Power restriction for "two displays in same installation" might mean this, or it might mean 2 displays wired in series.

Asked by: AlanL
The manual means for two displays wired in series
Answered by: JA Engineer
Date published: 2022-05-12

Can you provide specifics about the mating 12-way connector for the IP67 rated models? I see that you sell a 2 meter cable that includes the connector, but I'm planning to build a harness to connect multiple displays.

Asked by: EvilBob
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-04-26

1) Can I use this meter in series with a sensor? I ask because I wonder if the supply voltage ground can float relative to the current loop? 2) The software mentions Windows XP/7/8. Does it also work on Windows 10?

Asked by: ggpa
Yes, it should be in series. Power supply to meter must be fully floating(isolated from the 4-20mA current loop). Software is compatible with Windows 10.
Answered by: DA Engineer
Date published: 2020-06-29
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_OM-SGD-24-M-IP420, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Smart Graphics Process Meters
$15.73
25 In Stock
Thermocouple Signal Conditioning Module
$65.49
10 In Stock
Accessories
Right angle waterproof connector cable for OM-SGD-24-M-IP and OM-SGD-24-M-IP420, 2 m (6.6') length
$58.58
5 In Stock
en-US
en
Save Configuration