Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Parallel Pneumatic Grippers Miniature Series Highly Configurable

Parallel Pneumatic Grippers Miniature Series

$1,170.82

Item# RPM-3M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,170.82
10-24 $1,112.28
25-49 $1,088.86
50-99 $1,042.03
100-199 $1,018.61
200+ $995.20

In stock

Lead Time (If not in stock): 12 weeks
Parallel Pneumatic Grippers Miniature Series RPM-3M RPM-3M
  • Pneumatic Parallel Mini Gripper Available in 3 Stroke Lengths
  • Precision Gripper-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Gripper Accuracy of 0.05 mm (0.002') and Repeatability of 0.03 mm (0.001')
  • Rated Grip Force @ 7 Bar (100 psi), 36 N (8 lbs)

RPM-3M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Jaw Opening
Grip Force




RPM Series Gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V' roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. RPM Pneumatic Grippers are top mounted and have air ports on the side or top for manifold mounting to keep the air line away from the gripper area. These grippers are available in stroke lengths from 3.2 to 6.3mm (0.13 to 0.25') with a gripper force of 36 N (8 lbs).

Pneumatic linear motion pneumatic components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device.

SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 3 to 7 bar (40 to 100 psi)
    Cylinder Type: Double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
    Viton® Seals (Optional): -30 to 120°C (-20 to 250°F)
Maintenance Specifications*
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
*Addition of lubrication will greatly increase service life.
loading all models
loading all reviews
Rated 4 out of 5 by from CSR excellent product - great company - products - service.
Date published: 2024-04-19
Rated 5 out of 5 by from Its the best gripper for very small objects. We used for over molding process on an injection molding facility making auto parts, We do recommend it!
Date published: 2018-05-29
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RPM-3M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Relay Modules Pluggable Slimline Relays
$9.78
1 In Stock
Parallel Pneumatic Grippers Miniature Series
$83.06
0 In Stock
Accessories
Standard seal repair kit
$69.78
1 In Stock
Marking Tag strip for RSM, White, 16 tags/strip
$4.82
22 In Stock
Partition Plate for RSM, 2.2mm wide
$2.98
30 In Stock
Mini 90° swivel elbow connector with M3 thread and 4mm barb fitting
$17.99
10 In Stock
en-US
en
Save Configuration