Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Data Logger with LCD Display

$1,221.89

Item# OM-CP-PR2000-300-G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,221.89
5-9 $1,160.80
10-24 $1,136.36
25-49 $1,087.48
50-99 $1,063.04
100+ $1,038.61

In stock

Lead Time (If not in stock): 8 weeks
Pressure Data Logger with LCD Display OM-CP-PR2000-300-G OM-CP-PR2000-300-G
  • Large, Backlit LCD Display
  • Front Keypad w/Lock Feature
  • Standard 1/4' NPT Fitting
  • High Speed Download

OM-CP-PR2000-300-G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-CP-PR2000 is a battery powered recorder with a LCD display. It is perfect for applications requiring display pressures readings and a logger. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average); recording status (start, stop and recording rate); display options (units, text size); and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 262,143 readings, the
OM-CP-PR2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost.

NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Specifications
Pressure Sensor:
Semiconductor strain gage
Pressure Port: 1/4' NPT, AISI 303 stainless steel
Pressure Range: 0 to 30, 100, 300 and 500 psia/g;
0 to 1000 and 5000 psia
Pressure Resolution: 0.002, 0.005, 0.02, 0.05 psia/g
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Responce Time: 0.1 ms (10 to 90% FSR)

DOT-MATRIX LCD
Dimensions:
63 x 35 mm (2.5 x 1.375')
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time and date,
up to six months in advance; programmable stop time
Memory: 262,143 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 6 alkaline 'AA' batteries, user replaceable; optional ac adaptor
Battery Life: 1 year battery life at 1 min reading rate with display off.
30 days typical with continuous LCD and no backlight usage.
Data Format: PSIG, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa
Time Accuracy: ±1 minute/month (at 20° to 30°C)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 54°C, (-4 to 129°F) 0 to 95% RH non-condensing
Dimensions: 122 x 84 x 32 mm (5.1 x 4.8 x 1.78')
Weight: 1134 g (40 oz)
Enclosure: Black anodized aluminum case/NPT steel
loading all models
loading all reviews
Rated 4 out of 5 by from Good instrument - accurate, easy to use I bought this a couple years ago and it's still working well - it's accurate, easy to use and the battery life is solid
Date published: 2020-06-15
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PR2000-300-G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can the OM-CP-PR2000-100-G model be used in an automated test solution? (I.e. Is there an API or driver available to interface with)

Asked by: Rose97
Thank you for your question. Unfortunately, there is no API available for custom programming just the provided software you can download from the product webpage.
Answered by: Application Engineer PV
Date published: 2022-05-23

Does this model measure negative pressure (vacuum)?

Asked by: chen
Hello Chen, thank you for your question. Unfortunately, this does not measure negative pressure just absolute referenced to a vacuum.
Answered by: PVDAS
Date published: 2020-03-13

Does this include the interface cable and software CD?

Asked by: KeatenMatheny
Thanks for connecting with us! This model comes complete with 6 “AA” batteries. The operator’s manual and USB cable are included with the OM-CP-IFC200 which is sold separately. The OM-CP-IFC200 software is required to operate the data logger. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2022-09-12

Can this be used with liquids? Particularly water?

Asked by: Rick1310
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-09-18
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OM-CP-PR2000-300-G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration