Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Signal Conditioner Series with Model Specific Input Type

Economical DIN Rail Signal Conditioners

$328.53

Item# CCT-01-0/100MV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $328.53
5-9 $312.10
10-24 $305.53
25-49 $292.39
50-99 $285.82
100+ $279.25

In stock

Lead Time (If not in stock): 6 weeks
Economical DIN Rail Signal Conditioners CCT-01-0/100MV CCT-01-0/100MV
  • Voltage, Current, Frequency, Resistance, Potentiometer, Thermocouple, RTD and Strain Gage Input Modules
  • Integrator Modules Convert Voltage or Current to Frequency
  • Loop Powered Galvanic Isolator Provides 2 kVeff Isolation Between Input and Output
  • Compatible with Standard 35 mm DIN Rail

CCT-01-0/100MV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Supply Voltage Type
Additional Feature
Output Type
Output Class
Isolation
Programability


The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 0/4 to 20 mA, or 0 to 10 Vdc. The CCT series features a modern housing design, that is easily mounted on standard DIN rails. Connections are safely and securely made, with input and output connections on the opposite sides of the module.

Internal Design
The CCT series is designed using an internal plug-in three module system that provides flexibility in selecting and changing the power supply, input signal and output signal. The units are supplied with 110 Vac power standard, Consult sales for 220 Vac, and 24 Vdc power.

Isolation
The three internal modules in each signal conditioner (signal input, signal output and power supply) are isolated up to 2 kVeff.

Outputs
Each CCT series signal conditioner is available with current and voltage output (only one may be used at a time). Available output types include 4 to 20 mA or 0 to 20 mA (jumper-selectable) and 0 to 10 Vdc.

Standard outputs are linear and proportional to the signal input. Thermocouple input modules feature special circuitry to linearize the output to the actual temperature, and not to the non-linear signal produced by thermocouple sensors.

Specifications
Power: 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies)
Output: 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select
Accuracy: ≤0.2% or ≤0.3,%, depending on the model
Response Time: ≤250 ms
Isolation: 2 kVeff
Ripple: ≤0.5%
Bandpass: 1.5 Hz (-3 dB)
Operating Ambient: -10 to 60°C (14 to 140°F)
Storage Ambient: -30 to 80°C (-22 to 176°F)
Temperature Coefficient: ≤0.015%/°C
Power Consumption: 1.5 VA max
Enclosure: Polycarbonate, RAL 7032; UL 94 V-1, IP40 protection
Terminal Housing: Polycarbonate, UL 94-2, IP20 protection
Max Wire Size: 4 mm² (14 AWG)
Dimensions: 75 H x 45 W x 110 mm D (2.95' x 1.77' x 4.33')
Weight: 270 g (0.6 lb)
Mounting: DIN rail 46277 and EN 50022 (35 x 7.5 mm)

loading all models
loading all reviews
Rated 5 out of 5 by from turns Pt thermometer into 0-10V signal The low level output of a Pt thermometer will result in a staircase graph when used with an analog to digital converter with low resolution. Amplifying the output smooth's the graph, and increases the resolution very nicely.
Date published: 2016-08-23
Rated 5 out of 5 by from easy to calibrate to my application Replaced a unit that served well for almost 15 years..
Date published: 2017-09-03
Rated 5 out of 5 by from As desribed Product arrived in a timely manner and as decribed
Date published: 2023-07-27
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CCT-01-0-100MV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I am currently looking for a AC voltage signal conditioner, can this product be programmed to detect 0 to 11.34 Hz?

Asked by: AJM7
Thank you for your question. Unfortunately, it cannot. Frequency range is 20 hz-6 hz.
Answered by: Application Engineer PV
Date published: 2023-09-07
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CCT-01-0-100MV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration