Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Voltage Conversion I/O Modules | TTL to PLC Levels

Voltage Conversion I/O Modules: Convert TTL Levels to PLC Levels and PLC Levels to TTL Levels

Item# DR-IO-IDC-R0-028N

Voltage Conversion I/O Modules: Convert TTL Levels to PLC Levels and PLC Levels to TTL Levels DR-IO-IDC-R0-028N DR-IO-IDC-R0-028N
  • This product line has been discontinued.
  • High Density DIN Rail Mount Design
  • 4000 Volt Isolation
  • Logic Levels Switch High Level AC and DC Circuits

DR-IO-IDC-R0-028N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Output Type
Additional Feature
Input Type
Input Class
Output Class
Supply Voltage Type
Isolation
Programability


DR-IO Series DIN rail mount input/output modules are ideal for connecting real world discrete signals to a computer interface and other electronic equipment. Most computer interfaces can only sense or generate low level TTL (0/5Vdc) signals. The DR-IO-OAC and DR-IO-ODC output modules can be used to sense high level ac and dc signals. The compact design of the DR-IO modules permit high density mounting on a standard DIN rail. The input modules are available with negative and positive logic versions. Negative logic modules produce a high logic signal when the input signal from the field goes low and a low logic signal when the field input goes high. With the positive logic modules, the logic signal follows the field signal that is, the logic signal is high when the field signal is high and low when the field signal is low.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration