Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Low-Cost Temperature 2-wire Transmitters

Miniature Low-Cost Temperature Transmitters

Item# TX91A-J11

Miniature Low-Cost Temperature Transmitters TX91A-J11 TX91A-J11
  • Two-Wire Transmitter for Thermocouples and RTD's
  • 4-20 mAdc Output
  • ±0.1% Accuracy
  • Upscale Break Protection

TX91A-J11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Other Features
Number of Inputs
Input Type
Output Type


TX91A and TX92A Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter for details.

The non-isolated TX90A Series transmitters convert thermocouple or RTD signals into a 4 to 20 mA dc signal output that is directly referenced to the mV input of a thermocouple or resistance of a 100 Ohm platinum RTD.

Introduction to Thermocouples For thermocouple transmitters, the 4 to 20mA output is not linearized. T/C transmitters are available for type K, J, T, and E with color coding for each T/C type. The transmitters for RTD’s are available with the 4 to 20mA output directly proportional to the input resistance or with the 4 to 20mA output linearized to tempearature.
TX91A_92A
Note: RTD’s are slightly non-linear with the resistance diverging from actual temperature by approximately 1% at the mid point of full scale. (For linearized RTD transmitters, specify “RTD-L”. Non-linearized transmitters are the more popular choice).

The TX90A transmitters mount directly within OMEGA’s standard protection heads for connection to your sensor. OMEGA also provides complete thermocouple and RTD assemblies.


Specifications
Output Range: 4 to 20 mA dc
Zero and Span Adjustment Range: ±25% for °F and ±10% for °C
Accuracy: ±0.1% of FS (includes effects of linearity, hysteresis and repeatability) referenced to the mV input
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Storage Temperature Range: -46 to 121°C (-50 to 250°F)
Max Loop Resistance: (Vs – 8) / 0.020A
Supply Voltage: 8-50 Vdc, 24V nominal
Dimensions: 44.5 D x 31.75 mm H (1.75 x 1.25"); height includes terminal strip

Range Codes
TX91ATX92ARange
JKTERTDRTD-L
11-L-40 to 60°C (-40 to 140°F)
J2K2T2E222-L-18 to 93°C (0 to 200°F)
J3K3T3E333-L-18 to 149°C (0 to 300°F)
J4K4T4E444-L-18 to 260°C (0 to 500°F)
J5K5T5E555-L-18 to 399°C (0 to 750°F)
J6K6E666-L-18 to 538°C (0 to 1000°F)
J7K7T7E777-L0 to 100°C (32 to 212°F)
J8K8T8E888-L0 to 150°C (32 to 302°F)
J9K9T9E999-L0 to 250°C (32 to 482°F)
J10K10T10E101010-L0 to 400°C (32 to 752°F)
J11K11E110 to 500°C (32 to 932°F)
Factory Scaling (-FS) is available for an additional charge. Please contact our engineering team for custom scaling.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration