Call us at 1-888-826-6342
FL4000 OEM-style acrylic flow meters are machined from solid acrylic blocks for superb durability. The rear ports extend through the panel for easy hookup.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
2 to 20 SCFM
|
Not Applicable
|
±3%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, PVC, Brass, EPR
|
100 psi
|
38 °C (100 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Water
|
Not Applicable
|
0.7 to 7 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Water
|
Not Applicable
|
1.2 to 12 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Water
|
Not Applicable
|
2.2 to 22 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Water
|
Not Applicable
|
4.4 to 44 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
Panel Mount
|
All plastic Variable Area Flow Meters for water or water like liquid flow measurement applications.
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Water
|
6 to 60 GPM
|
±6%
|
NPT Female
|
2"
|
PTFE, PVDF, Polysulfone, FKM
|
125 psi
|
71 °C (160 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
0.1 to 1 GPM
|
±6%
|
NPT Female
|
1/2"
|
PTFE, PVDF, Polysulfone, FKM
|
150 psi
|
71 °C (160 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
2 to 2.4 GPM
|
±6%
|
NPT Female
|
3/4"
|
PTFE, PVDF, Polysulfone, FKM
|
150 psi
|
71 °C (160 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
0.5 to 5 GPM
|
±6%
|
NPT Female
|
3/4"
|
PTFE, PVDF, Polysulfone, FKM
|
150 psi
|
71 °C (160 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
1 to 10 GPM
|
±6%
|
NPT Female
|
1"
|
PTFE, PVDF, Polysulfone, FKM
|
150 psi
|
71 °C (160 °F)
|
Direct Read
|
No
|
The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
4.75 to 47.5 SCFM
|
1.1 to 11 GPM
|
±3%
|
NPT Female
|
1"
|
316 SS, Glass, FKM
|
200 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
|
Meter
|
Air, Water
|
0.12 to 1.2 SCFM
|
0.025 to 0.25 GPM
|
±3%
|
NPT Female
|
1/2"
|
316 SS, Glass, FKM
|
200 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
|
Meter
|
Air, Water
|
0.17 to 1.7 SCFM
|
0.036 to 0.36 GPM
|
±3%
|
NPT Female
|
1/2"
|
316 SS, Glass, FKM
|
200 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
|
Meter
|
Air, Water
|
0.33 to 3.3 SCFM
|
0.076 to 0.76 GPM
|
±3%
|
NPT Female
|
1/2"
|
316 SS, Glass, FKM
|
200 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
|
Meter
|
Air, Water
|
0.42 to 4.2 SCFM
|
0.1 to 1 GPM
|
±3%
|
NPT Female
|
1/2"
|
316 SS, Glass, FKM
|
200 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
The OMEGA's FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost and can be mounted with no straight pipe runs
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Water
|
1 to 16 GPM
|
±5%
|
NPT Female
|
1"
|
T300 SS, Polysulfone
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
0.5 to 4 GPM
|
±5%
|
NPT Female
|
1"
|
T300 SS, Polysulfone
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
1 to 7 GPM
|
±5%
|
NPT Female
|
1"
|
T300 SS, Polysulfone
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
1 to 10 GPM
|
±5%
|
NPT Female
|
1"
|
T300 SS, Polysulfone
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
3 to 18 GPM
|
±5%
|
NPT Female
|
1"
|
T300 SS, Polysulfone
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Water
|
Not Applicable
|
0.2 to 2 GPM
|
±5%
|
NPT Male
|
3/8"
|
316 SS, Acrylic, CPVC, FKM
|
250 psi
|
93 °C (200 °F)
|
Direct Read
|
Yes
|
Dual Scale GPM/LPM
|
|
Meter
|
Water
|
Not Applicable
|
0.025 to 0.25 GPM
|
±5%
|
NPT Male
|
1/4"
|
316 SS, Acrylic, FKM
|
250 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Water
|
Not Applicable
|
0.2 to 2 GPM
|
±5%
|
NPT Male
|
3/8"
|
316 SS, Acrylic, FKM
|
250 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Water
|
Not Applicable
|
1 to 10 GPM
|
±5%
|
NPT Male
|
3/4"
|
316 SS, Acrylic, FKM
|
120 psi
|
48 °C (120 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Water
|
Not Applicable
|
2 to 20 GPM
|
±5%
|
NPT Male
|
1"
|
316 SS, Acrylic, FKM
|
120 psi
|
48 °C (120 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
OMEGA's in-line flowmeters offer high accuracy flow rate indication for oil, water or air and the ability to either control the flowrate or alarm on high or low flowrates.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Oil
|
Not Applicable
|
0.1 to 1 GPM
|
±2%
|
NPT Female
|
1/2"
|
Aluminum, T302 SS, Ceramic
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
1 Limit Switch
|
|
Meter
|
Oil
|
Not Applicable
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1/2"
|
Aluminum, T302 SS, Ceramic
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
1 Limit Switch
|
|
Meter
|
Water
|
Not Applicable
|
0.5 to 5 GPM
|
±2%
|
NPT Female
|
1/2"
|
Brass, T302 SS, Ceramic
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
1 Limit Switch
|
|
Meter
|
Water
|
Not Applicable
|
1 to 15 GPM
|
±2%
|
NPT Female
|
1/2"
|
Brass, T302 SS, Ceramic
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
1 Limit Switch
|
|
Meter
|
Water
|
Not Applicable
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1/2"
|
Brass, T302 SS, Ceramic
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
1 Limit Switch
|
The FLD is suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, and liquid and gas measurement in laboratories.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
1.8 to 18 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Aluminium, Glass, Buna, 316 SS
|
200 psi
|
121 °C (250 °F)
|
Direct Read
|
Yes
|
Panel Mount, 65 mm
|
|
Meter
|
Air
|
0.22 to 2.2 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Aluminium, Glass, Buna, Carboloy
|
200 psi
|
121 °C (250 °F)
|
Direct Read
|
Yes
|
Panel Mount, 65 mm
|
|
Meter
|
Air
|
0.6 to 6 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Aluminium, Glass, Buna
|
200 psi
|
121 °C (250 °F)
|
Direct Read
|
Yes
|
Panel Mount, 65 mm
|
|
Meter
|
Air
|
15 to 150 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Aluminium, Glass, Buna, Carboloy
|
200 psi
|
121 °C (250 °F)
|
Direct Read
|
Yes
|
Panel Mount, 65 mm
|
|
Meter
|
Air
|
0.06 to 0.6 SCFM
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Aluminium, Glass, Buna, Carboloy
|
200 psi
|
121 °C (250 °F)
|
Direct Read
|
Yes
|
Panel Mount, 65 mm
|
The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
0.2 to 2.5 LPM
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Acrylic, Buna, Brass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Air
|
0.1 to 1 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Acrylic, Buna, Brass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Air
|
0.2 to 2 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Acrylic, Buna, Brass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Air
|
0.4 to 5 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Acrylic, Buna, Brass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Air
|
1 to 10 SCFH
|
Not Applicable
|
±5%
|
NPT Female
|
1/8"
|
Acrylic, Buna, Brass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
The FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
0.3 to 3 LPM
|
Not Applicable
|
±4%
|
NPT Female
|
1/8"
|
Acrylic, Brass, SS, Silicone rubber
|
125 psi
|
60°C (140°F)
|
Direct Read
|
Yes
|
|
Meter
|
Air
|
0.2 to 2 SCFH
|
Not Applicable
|
±4%
|
NPT Female
|
1/8"
|
Acrylic, Brass, SS, Silicone rubber
|
125 psi
|
60°C (140°F)
|
Direct Read
|
Yes
|
|
Meter
|
Air
|
0.2 to 3 SCFH
|
Not Applicable
|
±4%
|
NPT Female
|
1/8"
|
Acrylic, Brass, SS, Silicone rubber
|
125 psi
|
60°C (140°F)
|
Direct Read
|
Yes
|
|
Meter
|
Air
|
0.85 to 8.5 SCFH
|
Not Applicable
|
±4%
|
NPT Female
|
1/8"
|
Acrylic, Brass, SS, Silicone rubber
|
125 psi
|
60°C (140°F)
|
Direct Read
|
Yes
|
|
Meter
|
Air
|
2.5 to 25 SCFH
|
Not Applicable
|
±4%
|
NPT Female
|
1/8"
|
Acrylic, Brass, SS, Silicone rubber
|
125 psi
|
60°C (140°F)
|
Direct Read
|
Yes
|
The FL-7000A Series of General purpose flowmeters is designed to provide accurate flowrate indication for oil and water. These flowmeters can be mounted in any position.
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Water
|
0.5 to 5 GPM
|
±2%
|
NPT Female
|
3/4"
|
Brass, 302 SS, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
|
Meter
|
Oil
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
3/4"
|
Aluminum, 302 SS, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
|
Meter
|
Oil
|
0.5 to 5 GPM
|
±2%
|
NPT Female
|
3/4"
|
Aluminum, 302 SS, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
|
Meter
|
Oil
|
1 to 10 GPM
|
±2%
|
NPT Female
|
3/4"
|
Aluminum, 302 SS, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
|
Meter
|
Oil
|
2 to 20 GPM
|
±2%
|
NPT Female
|
3/4"
|
Aluminum, 302 SS, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow and is ideal for signaling an alarm or cutoff valve.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
231.3 to 2,313 SCCM
|
5.4 to 54 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Buna
|
200 psi
|
70 °C (158 °F)
|
Direct Read
|
Yes
|
|
Meter
|
Air, Water
|
4.9 to 49 SCCM
|
0.049 to 0.49 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Buna
|
200 psi
|
70 °C (158 °F)
|
Direct Read
|
Yes
|
|
Meter
|
Air, Water
|
9.2 to 92 SCCM
|
0.09 to 0.9 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Buna
|
200 psi
|
70 °C (158 °F)
|
Direct Read
|
Yes
|
|
Meter
|
Air, Water
|
37.4 to 374 SCCM
|
0.55 to 5.5 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Buna
|
200 psi
|
70 °C (158 °F)
|
Direct Read
|
Yes
|
|
Meter
|
Air, Water
|
456.2 to 4,562 SCCM
|
13.3 to 133 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Buna
|
200 psi
|
70 °C (158 °F)
|
Direct Read
|
Yes
|
The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for installation in any position
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Water
|
1.5 to 15 GPM
|
±5%
|
NPT Female
|
1"
|
Brass, Polycarbonate, SS, Polysulfone, Buna
|
325 psi
|
93 °C (200 °F)
|
Direct Read
|
No
|
|
Meter
|
Hydraulic Oil
|
0.5 to 5 GPM
|
±5%
|
NPT Female
|
1/2"
|
Polysulfone, SS, Buna
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Hydraulic Oil
|
1 to 10 GPM
|
±5%
|
NPT Female
|
1/2"
|
Polysulfone, SS, Buna
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Hydraulic Oil
|
1 to 10 GPM
|
±5%
|
NPT Female
|
3/4"
|
Polysulfone, SS, Buna
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
|
Meter
|
Hydraulic Oil
|
1.5 to 15 GPM
|
±5%
|
NPT Female
|
3/4"
|
Polysulfone, SS, Buna
|
325 psi
|
121 °C (250 °F)
|
Direct Read
|
No
|
The FLMG flow meters feature rugged construction and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, idea for most compressed air applications.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
10 to 100 SCFM
|
null
|
±4%
|
NPT Female
|
3/4"
|
Aluminum, Buna, PTFE, SS
|
600 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Air
|
6 to 50 SCFM
|
null
|
±4%
|
NPT Female
|
1"
|
Aluminum, Buna, PTFE, SS
|
600 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Air
|
6 to 50 SCFM
|
null
|
±4%
|
NPT Female
|
1"
|
Brass, Buna, PTFE, SS
|
600 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Air
|
6 to 50 SCFM
|
null
|
±4%
|
NPT Female
|
1"
|
304 SS, FKM, PTFE
|
1,000 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Air
|
10 to 100 SCFM
|
null
|
±4%
|
NPT Female
|
1"
|
Aluminum, Buna, PTFE, SS
|
600 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
The FLMW and FLMH flowmeters can be installed in the fluid line without flow straighteners. The spring-and-piston type assembly protects them against changes in viscosity.
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Oil
|
2 to 20 GPM
|
±2%
|
NPT Female
|
1"
|
Brass, SS, Buna, EPR, FKM, Perfluoroelastomer, PTFE-Coated Alnico
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Oil
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1"
|
Aluminum, SS, Buna, EPR, FKM, Perfluoroelastomer, PTFE-Coated Alnico
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Oil
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1"
|
Brass, SS, Buna, EPR, FKM, Perfluoroelastomer, PTFE-Coated Alnico
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Oil
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1"
|
304 SS, Buna, EPR, FKM, Perfluoroelastomer, PTFE-Coated Alnico
|
6000 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
|
Meter
|
Oil
|
0.5 to 5 GPM
|
±2%
|
NPT Female
|
1"
|
Aluminum, SS, Buna, EPR, FKM, Perfluoroelastomer, PTFE-Coated Alnico
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Not Applicable
|
The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water and can be mounted in any position.
Product Number | Category | Media Type | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Oil
|
0.5 to 5 GPM
|
±2%
|
NPT Female
|
1/2"
|
302 SS, Aluminum, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Oil
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1/2"
|
302 SS, Aluminum, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Oil
|
1 to 10 GPM
|
±2%
|
NPT Female
|
1/2"
|
302 SS, Aluminum, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Oil
|
1.5 to 15 GPM
|
±2%
|
NPT Female
|
1/2"
|
302 SS, Aluminum, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
|
Meter
|
Water
|
0.2 to 2 GPM
|
±2%
|
NPT Female
|
1/2"
|
302 SS, Brass, Polyphenylene Sulfide, Ceramic, FKM
|
3500 psi
|
116 °C (240 °F)
|
Direct Read
|
No
|
Dual Scale GPM/LPM
|
The FL-3000 and FL-3100 flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
814.4 to 8,144 SCCM
|
21.7 to 217 SCCM
|
±2%
|
NPT Female
|
1/8"
|
PTFE, KEL-F, Glass, Sapphire, Perflurorodastomer
|
100 psi
|
65 °C (150 °F)
|
0 to 65
|
Yes
|
Panel Mount
|
|
Meter
|
Air, Water
|
0.83 to 8.3 SCCM
|
0.0251 to 0.251 SCCM
|
±5%
|
NPT Female
|
1/8"
|
PTFE, KEL-F, Glass, Sapphire, Perflurorodastomer
|
100 psi
|
65 °C (150 °F)
|
0 to 65
|
Yes
|
Panel Mount
|
|
Meter
|
Air, Water
|
29.9 to 299 SCCM
|
0.47 to 4.7 SCCM
|
±2%
|
NPT Female
|
1/8"
|
PTFE, KEL-F, Glass, Sapphire, Perflurorodastomer
|
100 psi
|
65 °C (150 °F)
|
0 to 150
|
Yes
|
Panel Mount
|
|
Meter
|
Air, Water
|
15.9 to 159 SCCM
|
0.3 to 3 SCCM
|
±2%
|
NPT Female
|
1/8"
|
PTFE, KEL-F, Glass, Sapphire, Perflurorodastomer
|
100 psi
|
65 °C (150 °F)
|
0 to 65
|
Yes
|
Panel Mount
|
|
Meter
|
Air, Water
|
7.23 to 72.3 SCCM
|
0.098 to 0.98 SCCM
|
±2%
|
NPT Female
|
1/8"
|
PTFE, KEL-F, Glass, Sapphire, Perflurorodastomer
|
100 psi
|
65 °C (150 °F)
|
0 to 65
|
Yes
|
Panel Mount
|
The FL-2500 Series direct read flow meter kits offer include seven interchangeable direct read scales for air, water, Argon, CO, Helium, Nitrogen and Oxygen.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
0.85 to 8.5 SLM
|
17.5 to 175 SCCM
|
±5%
|
NPT Female
|
1/8"
|
SS, Acrylic, FKM, Glass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
Yes
|
Panel Mount
|
|
Meter
|
Air, Water
|
0.14 to 1.4 SLM
|
2 to 20 SCCM
|
±5%
|
NPT Female
|
1/8"
|
Brass, Acrylic, Buna, Glass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Air, Water
|
0.275 to 2.75 SLM
|
7 to 70 SCCM
|
±5%
|
NPT Female
|
1/8"
|
Brass, Acrylic, Buna, SS
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Air, Water
|
0.35 to 3.5 SLM
|
10 to 100 SCCM
|
±5%
|
NPT Female
|
1/8"
|
Brass, Acrylic, Buna, Carboloy
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Panel Mount
|
|
Meter
|
Air, Water
|
0.85 to 8.5 SLM
|
17.5 to 175 SCCM
|
±5%
|
NPT Female
|
1/8"
|
Brass, Acrylic, Buna, Glass
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Panel Mount
|
FL7000 flow meters are precisely machined from solid acrylic blocks. They are available in 50, 75, 100, 127, and 250 mm scale lengths with accuracies between 2 and 6%.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air
|
0.4 to 4 SCFM
|
Not Applicable
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
100 psi
|
38 °C (100 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
Not Applicable
|
0.7 to 7 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
Not Applicable
|
1.2 to 12 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
Not Applicable
|
2 to 20 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
|
Meter
|
Water
|
Not Applicable
|
5 to 50 GPH
|
±6%
|
NPT Female
|
1/4"
|
316 SS, Acrylic, Brass, EPR
|
125 psi
|
54 °C (130 °F)
|
Direct Read
|
No
|
The OMEGA's precision variable-area flow meters for air, water, and gases feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
168.2 to 1,682 SCCM
|
4.6 to 46 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Polyacetal, 316 SS
|
200 psi
|
121 °C (250 °F)
|
0 to 150
|
Yes
|
8 turn Resolution valve
|
|
Meter
|
Air, Water
|
0.577 to 5.77 SCCM
|
0.007 to 0.07 SCCM
|
±5%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Polyacetal
|
200 psi
|
121 °C (250 °F)
|
0 to 65
|
Yes
|
8 turn Resolution valve
|
|
Meter
|
Air, Water
|
81.8 to 818 SCCM
|
2.008 to 20.08 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Polyacetal, Carboloy
|
200 psi
|
121 °C (250 °F)
|
0 to 65
|
Yes
|
8 turn Resolution valve
|
|
Meter
|
Air, Water
|
20.2 to 202 SCCM
|
0.264 to 2.64 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Polyacetal
|
200 psi
|
121 °C (250 °F)
|
0 to 65
|
Yes
|
8 turn Resolution valve
|
|
Meter
|
Air, Water
|
10.4 to 104 SCCM
|
0.175 to 1.75 SCCM
|
±2%
|
NPT Female
|
1/8"
|
Aluminum, Glass, Polyacetal
|
200 psi
|
121 °C (250 °F)
|
0 to 65
|
Yes
|
8 turn Resolution valve
|
The FL-500 Series in-line flow meters feature rugged construction, easy installation and direct reading flow rates for water and air at atmospheric and 90 psi pressures.
Product Number | Category | Media Type | Gas Flow Range | Liquid Flow Range | Accuracy | Process Connection Type | Process Connection Size | Wetted Materials | Max Operating Pressure | Max Process Temperature | Scale | Valve Included | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Air, Water
|
30 to 300 SCFM
|
3 to 30 GPM
|
±5%
|
NPT Female
|
1 1/2"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
5 to 50 SCFM
|
0.5 to 5 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
15 to 90 SCFM
|
1 to 10 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
15 to 135 SCFM
|
1.5 to 15 GPM
|
±5%
|
NPT Female
|
1"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|
|
Meter
|
Air, Water
|
40 to 400 SCFM
|
4 to 40 GPM
|
±5%
|
NPT Female
|
1 1/2"
|
316 SS, PVC, FKM
|
100 psi
|
65 °C (150 °F)
|
Direct Read
|
No
|
Water Maximum Pressure 200 psi
|