Turbine Flow Meters
DIGITAL PICKUP PNP PULSE OUTPUT-SELECT A TYPE D CABLE
We noticed you are from
. Visit your local site for regional offers and live support.
Stay here.
Go to the
site >
DIGITAL PICKUP PNP PULSE OUTPUT-SELECT A TYPE D CABLE
(0)
$449.17
$ --
Item#
81004000
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
4 weeks
--
+ Add to Project List
DIGITAL PICKUP PNP PULSE OUTPUT-SELECT A TYPE D CABLE
81004000
81004000
View Specs
Specs
Edit Model Options
For Remote Display, -40°F to 248°F, Square Wave NPN Output, 5-32VDC required. Select a Type D Cable
All Models
In Stock Only
Reviews
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 9ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Manuals & Downloads
Questions & Answers
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 28ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status
Name*
Email*
SKU Number*
Comments
Please provide RoHS information on partnumber: 81004000
Related Products
Quick View
Stainless Steel Low Flow Turbine Flow Meter w/Optional
0 to 5 Vdc Linear Output SignalPower Input 12 Vdc or 24 Vdc (depending on the model)Ranges from 20 to 100 ml/min, 100 to 500 L/min1% Accuracy for Liquids/3% Accuracy for Gasses.
See More
Quick View
316 SS Turbine Flow Meters w/Pulse or Current
±1% of Actual Flow Accuracy Includes 3-point NIST certificate Pressure Rating Up to 345 bar (5000 psi) Stainless Steel Construction.
See More
Quick View
304SS Liquid Turbine Flow Meter, 4 to 20mA
The sensor is of hard alloy bearing thrust type, which mayguarantee the precision and improve the wear resistance performance as well.Simple and firm structure easy for installation and dismantling.Wide range of measuring with very low lower flow velocity limit.Small loss ...
See More
Quick View
304 SS Turbine Flow Meter with Signal Conditioning
NIST Certificate Included for Water±1/2% Rdg AccuracyNon-Metallic Bearing Retainers for Long LifeReplacement Bearings Field Installable Without Loss of Calibration.
See More
Quick View
316 SS Turbine Flow Meters w/ Pulse Output
Cost-Effective Solution for Turbine Flow Meter ApplicationsRugged 316 Stainless Steel Construction Offers Long Service Life in Severe Operating EnvironmentsAvailable with NPT or BSP ThreadsAccurate and Repeatable Flow Measurement.
See More
More Related Items
low flow sensor
liquid flow transmitter with visual indication
brass turbine flow meter for water
turbine meter
gas transmitter
en-US
en
Save Configuration