Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2" Diameter, Threaded, Miniature Inline Load Cells

100 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable

$988.77

Item# LC203-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $988.77
10-24 $939.33
25-49 $919.56
50-99 $880.01
100+ $860.23

In stock

Lead Time (If not in stock): 4 weeks
100 lbf, ±0.15%, Linearity, 2 mV/V Output, Cable LC203-100 LC203-100
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data
  • High Accuracy
  • 1.0% Interchangeability for Scale Applications
  • Hermetically Sealed

LC203-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Connection Type
Cable Length
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Feature


  • Hysteresis ±0.1% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.15% FSO
  • Output Resistance 350 ±10 Ω
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance ±2% FSO
  • 5-Point Calibration 0%, 50%, 100%, 50%, 0%
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Electrical 3 m (10') 4-conductor PVC shielded cable
  • Excitation 10 Vdc, 15 Vdc max
  • Operating Temp Range LC203: -46 to 107°C (-50 to 225°F) LCM203: -54 to 107°C (-65 to 225°F)
  • Output 2 mV/V ±1.0%
  • Protection Class IP65
  • Thermal Effects Zero: 0.006% FSO/°C Span: 0.009% FSO/°C
  • Deflection 0.025 to 0.075 mm (0.001 to 0.003")
  • LC213/LCM213 Mating Connector PT06F10-6S
OMEGA’s LC203 Series is a high accuracy, miniature, low profile industrial load cell. It is supplied with a stud at each end for easy in-line mounting. The tough, corrosion resistant steel construction and high accuracy strain gages make them suitable for most industrial weighing applications.

The LC203 is also available in metric configurations, with ranges from 0-100 to 0-50,000 N and metric threads. Please see the LCM203 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V ±1.0%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.15% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±2% FSO
Deflection: 0.025 to 0.075 mm (0.001 to 0.003")
Protection Class: IP65
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.006% FSO/°C
   Span: 0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 3 m (10') 4-conductor PVC shielded cable
LC213/LCM213 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent device These work perfectly and last for years. We use four simultaneously within a single press process that averages 20K psi per cycle, with over 500K cycles per year.
Date published: 2020-12-02
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LC203-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot 4 wire cable assembly for LC111 ranges =250 lb (not included)
$156.12
0 In Stock
Mating twist lock connector for PX429 Series
$41.30
0 In Stock
Accessories & Compatible Meters
Bipolar strain amplifier
$643.60
7 In Stock
Swivel Rod End for all Ranges
$56.42
9 In Stock
Unipolar DIN rail mount strain signal conditioner
$551.75
32 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Accessories - Compatible Panel Meters and Signal Conditioners
1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.
$446.66
0 In Stock
Accessories and Compatible Meters
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration