Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel S-Beam Load Cells

1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$590.03

Item# LC101-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $590.03
10-24 $560.53
25-49 $548.73
50-99 $525.13
100+ $513.33

In stock

Lead Time (If not in stock): 16 weeks
1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LC101-1K LC101-1K
  • Being replaced by our new and improved LC103B Series
  • 5-Point NIST Traceable Calibration with
    59K Shunt Data Included
  • All Stainless Steel for Harsh Industrial Applications
  • 0.25% Interchangeable for Multiple Load Cell Applications

LC101-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.02% FSO (0.1% 40 K)
  • Input Resistance 350 ±10 Ω
  • Accuracy Value 0.03
  • Linearity ±0.03% FSO (0.1% 40 K)
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 17 {C} (60{F})
  • Repeatability ±0.01% FSO (0.05% 40 K)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±1% FSO
  • Style S Beam

The LC101 series has been replaced by the LC103B series. The new LC103B series has the same features and high accuracy but at a lower price point. Many ranges are in stock available for immediate shipment.

S-Beam load cells that receive tension or compression output readings. Applications include tank weighing hoppers suspended loads and truck scales. S-Beam load cells provide superior performance in an compact versatile package. Install using rod ends or load buttons for best performance.

The LC101 & LC111 are also available in metric configurations with ranges from 0-10 to 0-10 000 kgf and metric threads. Please see the LCM101 for complete details or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc 15 Vdc max
Output: 3 mV/V ±0.0075 mV/V
Linearity: ±0.03% FSO (0.1% 40 K)
Hysteresis: ±0.02% FSO (0.1% 40 K)
Repeatability: ±0.01% FSO (0.05% 40 K)
Zero Balance: ±1% FSO
Operating Temp Range: -40 to 93°C (-40 to 200°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.002% FSO/°C
   Span: 0.002% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10 ?
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.25 to 0.51 mm (0.010 to 0.020")
Construction: 17-4 PH stainless steel
Electrical (LC101/LCM101): 4-Conductor Shielded Cable
   <100 kgf/250 lb: 9 m (30') 24 AWG
   250 to 1000 kgf/250 to 2000 lb: 9 m (30') 20 AWG
   ?1500 kgf/3000 lb: 4.5 m (15') 20 AWG
Mating Connector (LC111/LCM111):
   ?100 kgf/200 lb: PT06F8-4S sold separately
   ?250 kgf/250 lb: PT06F10-6S sold separately
loading all models
loading all reviews
Rated 5 out of 5 by from The S beam load cell I received my load cell several weeks ago and it is well worth the value. The accuracy, durability, and workmanship are outstanding.
Date published: 2017-02-13
Rated 5 out of 5 by from Great load cell, when it is available in time. We have several of these in our product test lab, and they work great, just as described. They are accurate. We excite them with an Omron 12V power supply and feed the signal into a National Instrument C Series analog input module. My only gripe is lead time. We have had to choose a less-than-optimal load range and the hard-wired cord instead of the bayonet lug because the one we wanted was 4, 8 or 12 weeks lead time. I wish it didn't take so long to get a catalog item.
Date published: 2019-02-28
Rated 5 out of 5 by from This works great for our application. This unit will last us approximately one year and gets used constantly on a daily basis.
Date published: 2017-03-13
Rated 5 out of 5 by from Omega Load Cell review Great product, we use these units in multiple test locations and they stand up to harsh environments.
Date published: 2022-01-04
Rated 5 out of 5 by from Awesome service The service is exceptional. Got my item as expected and on time.
Date published: 2017-01-26
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_LC101-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

Is this load cell susceptible to high vibration? I am running a test that sees significant vibration for 24 hours or longer and the last load cell that I had stopped working. The load was consistent between 2000-2050 LBS and the load cell stopped working.

Asked by: Md W
The short answer is yes. Load cells have a difficult time because of their construction . The wires can break and the connection would be lost. Also theirs the issue of overloading. Please contact us to discuss with are engineers of a possible solution.
Answered by: application engineer je
Date published: 2021-06-16

What is a minimum load for a LC101-250 load cell?

Asked by: creeplab
Thank you for your inquiry, the LC101-250 is an analog device that should respond to any change it sees.
Answered by: rkent
Date published: 2022-02-18

what is the frequency response of the load cells? Can they be used to measure dynamic (variable in time at high frequency) loads?

Asked by: rliu
Thank you for contacting Omega. The load cells we carry are not intended for high frequency measurements. Typically they are good for measurements up to about 100 Hz.
Answered by: engineer rf
Date published: 2019-10-01

I wanted to know what is a compatible amplifier that we can use with this load cell, LC101-50?

Asked by: Aerospace Engineer
Thank you for your inquire We have a variety of amps available a few models are DMD466,DMD4059 &amp; DMD465
Answered by: application engineer je
Date published: 2021-09-13

Can the top and bottom rest against a surface or does the load cell need to be off set with rod ends?

Asked by: Justin R
Tank you for your question? The load cell works best with rod ends or a load button. The cell will still work if you measure the load with the top and bottom
Answered by: application engineer je
Date published: 2019-06-27
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_LC101-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
$29.31
16 In Stock
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
$56.42
5 In Stock
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
$279.69
3 In Stock
1-14 threads, Male Rod End, Heat Treated
$543.83
2 In Stock
High Capacity Swivel Rod End
$466.15
0 In Stock
5/8-18 threads
$131.00
10 In Stock
11/4-12 threads
$165.05
61 In Stock
1-14 threads
$156.37
0 In Stock
Accessories
15 foot 4 wire cable assembly for LC111 ranges =200 lb (not included)
$155.26
1 In Stock
Swivel Rod Ends for 250 to 1000 lb ranges
$59.86
14 In Stock
Load Button for 100 to 5,000 lb ranges
$115.79
29 In Stock
Mating connector for PX429 series, sold Separately
$41.30
0 In Stock
Mating connector for PX615 (sold separately)
$36.84
0 In Stock
Accessories & Compatible Meters
15 foot 4 wire cable assembly for LC214 load cells
$156.12
0 In Stock
6-Digit Strain Meter with Excitation
$956.37
0 In Stock
Accessories - Compatible Panel Meters and Signal Conditioners
1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.
$446.66
1 In Stock

Related Categories

en-US
en
Save Configuration