Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2" NPT for Solution Water

Reliable Solution Water Type Immersion Heater —2" NPT Fitting

$1,155.01

Item# MTI-220A/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,155.01
5-9 $1,097.26
10-24 $1,074.16
25-49 $1,027.96
50-99 $1,004.86
100+ $981.76

In stock

Lead Time (If not in stock): 5 weeks
Reliable Solution Water Type Immersion Heater —2" NPT Fitting MTI-220A/240V MTI-220A/240V
  • Durable Incoloy Sheath for Superior Corrosion Protection
  • 2' NPT Stainless Steel Screw Plug
  • 120, 240, 480 V, 1 Phase Power
  • General Purpose-UL Listed Enclosure or Moisture Resistant/Explosion Resistant Enclosure

MTI-220A/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

kW Phase W/in2 No. Htg.
Elem.
Dim. B
in (cm)
E1 General Purpose Enclosure1 E2 Moisture Res/Explos. Res.2
Model No. Wt.
Ib (kg)
Model No. Wt.
Ib (kg)
1.5148111 7/16 (19)MTI-215A/*3 (1)MTI-215E2/*6 (3)
2148117 1/2 (44)MTI-220A/*4 (2)MTI-220E2/*7 (3)
215127 7/16 (19)MTI-220A-3A/*4 (2)MTI-220-3E2/*7 (3)
2.515228 1/2 (22)MTI-225A/*4 (2)MTI-225E2/*7 (3)
3148211 7/16 (29)MTI-230A/*5 (2)MTI-230E2/*8 (4)
4148217 1/2 (44)MTI-240A/*5 (2)MTI-240E2/*8 (4)
5147219 1/4 (48)MTI-250A/*5 (2)MTI-250E2/*8 (4)
6147224 19/32(62)MTI-260A/**5 (2)MTI-260E2/**8 (4)
7149227 1/2 (70)MTI-270A/**6 (3)MTI-270E2/**9 (4)
10146240 1/32 (102)MTI-2100A/**8 (4)MTI-2100E2/**11 (5)
12146247 9/16 (121)†MTI-2120A/**8 (4)†MTI-2120E2/**11 (5)
15150253 19/32 (136)†MTI-2150A/**8 (4)†MTI-2150E2/**11 (5)
/*Insert 120V for 120 Vac, 240V for 240 Vac, 480V for 480 Vac.
/**Insert 240V for 240 Vac, 480V for 480 Vac.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified except models with † (exceeds 48 amps).
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas. Except models with † (exceeds 48 amps).


NOTE: When using the "Part Number Builder' not all combinations may be valid, check spec sheet
and table above for valid combinations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration