Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 1.25" NPT Process Water

Screw Plug Immersion Heaters for Process Water Applications

$1,120.73

Item# MTS-110-3E2/120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,120.73
5-9 $1,064.69
10-24 $1,042.28
25-49 $997.45
50-99 $975.04
100+ $952.62

In stock

Lead Time (If not in stock): 5 weeks
Screw Plug Immersion Heaters for Process Water Applications MTS-110-3E2/120 MTS-110-3E2/120
  • 1 ¼' NPT Stainless Steel Passivated Screw Plug
  • Stainless Steel Passivated Elements
  • High Watt Density (43 to 86 W/in2)
  • 1 to 2 kW

MTS-110-3E2/120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Heating Element Length
Supply Voltage Type
Heated Medium
Sheath Material


Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Controller Section for our selection of process controllers

SPECIFICATIONS
Wattage: 1 to 2 kW
Power: 120 and 240 V, 1 phase
Watt Density: 43 to 86 W/in2
Screw Plug: 1¼ NPT stainless steel passivated screw plug
Enclosures: E1 general purpose, NEMA 1 (IP00) rated, or type E2 moistureresistant/ explosion-resistant enclosure2.

kW Volts W/in2 No. Htg.
Elem.
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Dim. B
cm (in)
Model No. Wt.kg (lb) Model No. Wt.kg (lb)
1 120 43 2 15.5 (6 1/8) MTS-110-3/* 0.9 (2) MTS-110-3E2/* 2.3 (5)
1 240 43 2 15.5 (6 1/8) MTS-110-3/* 0.9 (2) MTS-110-3E2/* 2.3 (5)
1.2 120 53 2 15.5 (6 1/8) MTS-112/* 0.9 (2) MTS-112E2/* 2.3 (5)
1.2 240 53 2 15.5 (6 1/8) MTS-112/* 0.9 (2) MTS-112E2/* 2.3 (5)
1.5 120 65 2 15.5 (6 1/8) MTS-115/* 0.9 (2) MTS-115E2/* 2.3 (5)
1.5 240 65 2 15.5 (6 1/8) MTS-115/* 0.9 (2) MTS-115E2/* 2.3 (5)
2 120 86 2 15.5 (6 1/8) MTS-120/* 0.9 (2) MTS-120E2/* 2.3 (5)
2 240 86 2 15.5 (6 1/8) MTS-120/* 0.9 (2) MTS-120E2/* 2.3 (5)
* Designate voltage, i.e., "120" for 120 Vac or "240" for 240 Vac.
1 Heaters with general purpose enclosures are UL Listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration