Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 1" NPT Process Water

Screw Plug Immersion Heaters for Process Water Applications Stainless Steel Elements

$694.72

Item# MTS-750/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $694.72
5-9 $659.98
10-24 $646.09
25-49 $618.30
50-99 $604.41
100+ $590.51

In stock

Lead Time (If not in stock): 5 weeks
Screw Plug Immersion Heaters for Process Water Applications Stainless Steel Elements MTS-750/240 MTS-750/240
  • 1' NPT Stainless Steel Passivated Screw Plug
  • Stainless Steel Passivated Elements
  • High Watt Density (64 to 86 W/in2)
  • 0.75 to 3 kW

MTS-750/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


The OMEGALUX™ MTS Series process water immersion heater is available for process water applications.

SPECIFICATIONS
Wattage: 0.75 to 3 kW
Power: 120 and 240 V, 1 phase
Watt Density: 64 to 86 W/in2
Screw Plug: 1 NPT stainless steel passivated screw plug
Enclosures: E1 general purpose, NEMA 1 (IP00) rated, or type E2 moisture-resistant/ explosion-resistant enclosure.2



kW Volts W/in2 No. Htg.
Elem.
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Dim. B
cm (in)
Model No. Wt.kg (lb) Model No. Wt.kg (lb)
0.7512064116 (6 5/16 )MTS-750/*0.9 (2)MTS-750E2/*2.3 (5)
0.7524064116 (6 5/16 )MTS-750/*0.9 (2)MTS-750E2/*2.3 (5)
112085116 (6 5/16 )MTS-1000/*0.9 (2)MTS-1000E2/*2.3 (5)
124085116 (6 5/16)MTS-1000/*0.9 (2)MTS-1000E2/*2.3 (5)
1.2512083120 (8 1/16)MTS-1250/*0.9 (2)MTS-1250E2/*2.3 (5)
1.2524083120 (8 1/16)MTS-1250/*0.9 (2)MTS-1250E2/*2.3 (5)
1.512086123.5 (9 1/4)MTS-1500/*0.9 (2)MTS-1500E2/*2.3 (5)
1.524086123.5 (9 1/4)MTS-1500/*0.9 (2)MTS-1500E2/*2.3 (5)
212083131 (12 1/4)MTS-2000/*0.9 (2)MTS-2000E2/*2.3 (5)
224083131 (12 1/4)MTS-2000/*0.9 (2)MTS-2000E2/*2.3 (5)
2.512079141 (16 1/4)MTS-2500/*0.9 (2)MTS-2500E2/*2.3 (5)
2.524079141 (16 1/4)MTS-2500/*0.9 (2)MTS-2500E2/*2.3 (5)
312078150 (19 7/8)MTS-3000/*1.4 (3)MTS-3000E2/*2.7 (6)
324078150 (19 7/8 )MTS-3000/*1.4 (3)MTS-3000E2/*2.7 (6)
* Designate voltage, i.e., “120” for 120 Vac or “240” for 240 Vac.
1 Heaters with general purpose enclosures are UL listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration