Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $2,271.63 |
5-9 | $2,158.05 |
10-24 | $2,112.62 |
25-49 | $2,021.75 |
50-99 | $1,976.32 |
100+ | $1,930.89 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Riser (A) in (cm) | Straight Elements | Curved Elements | Wt. Lb (kg) | ||
Min. Tank Clearance (B)--in (cm) | Model No. | Min. Tank Clearance (B)--in (cm) | Model No. | |||
Two Elements — Steel, 20 W/in.2 | ||||||
2 | 36 (91) | 22 1/4 (57) | TLO-220A-036/120V | 13 3/4 (35) | KTLO-220A-036/120V | 9 (4) |
2 | 36 (91) | 22 1/4 (57) | TLO-220A-036/* | 13 3/4 (35) | KTLO-220A-036/* | 9 (4) |
3 | 36 (91) | 29 1/2 (75) | TLO-230A-036/120V | 16 1/8 (41) | KTLO-230A-036/120V | 10 (5) |
3 | 36 (91) | 29 1/24 (75) | TLO-230A-036/* | 16 1/8 (35) | KTLO-230A-036/* | 10 (5) |
5 | 48 (121) | 45 (103) | TLO-250A-048/120V | 21 1/4 (57) | KTLO-250A-048/120V | 10 (5) |
5 | 48 (121) | 45 (103) | TLO-250A-048/* | 21 1/4 (57) | KTLO-250A-048/* | 12 (5) |
6 | 48 (121) | 52 1/2 (133) | TLO-260A-048/* | 23 1/2 (59) | KTLO-260A-048/* | 13 (6) |
7 | 48 (121) | 56 1/2 (144) | TLO-260A-048/* | 24 7/8 (59) | KTLO-260A-048/* | 14 (7) |
Three Elements — Steel, 20 W/in2 | ||||||
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/120V | 13 3/4 (35) | KTLO-330A-036/120V | 12 (4) |
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/240V/** | 13 3/4 (35) | KTLO-330A-036/240V/** | 12 (4) |
3 | 36 (91) | 22 1/4 (57) | TLO-330A-036/480V/** | 13 3/4 (35) | KTLO-330A-036/480V/** | 12 (4) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/120V | 16 1/8 (41) | KTLO-345A-036/120V | 13 (6) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/240V/** | 16 1/8 (41) | KTLO-345A-036/240V/** | 13 (6) |
4.5 | 36 (91) | 29 1/2 (75) | TLO-345A-036/480V/** | 16 1/8 (41) | KTLO-345A-036/480V/** | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/120V | 18 5/8 (47) | KTLO-360A-048/120V | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/240V/** | 18 5/8 (47) | KTLO-360A-048/240V/** | 13 (6) |
6 | 48 (121) | 37 3/8 (95) | TLO-360A-048/480V/** | 18 5/8 (47) | KTLO-360A-048/480V/** | 13 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/120V | 21 1/4 (54) | KTLO-375A-048/120V | 14 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/240V/** | 21 1/4 (54) | KTLO-375A-048/240V/** | 14 (6) |
7.5 | 48 (121) | 45 (103) | TLO-375A-048/480V/** | 21 1/4 (54) | KTLO-375A-048/480V/** | 14 (6) |
9 | 48 (121) | 52 1/2 (133) | TLO-390A-048/240V/** | 23 1/2 (60) | KTLO-390A-048/240V/** | 15 (7) |
9 | 48 (121) | 52 1/2 (133) | TLO-390A-048/480V/** | 23 1/2 (60) | KTLO-390A-048/480V/** | 15 (7) |
10 | 48 (121) | 56 1/2 (145) | TLO-310A-048/240V/** | 24 7/8 (63) | KTLO-310A-048/240V/** | 16 (7) |
10 | 48 (121) | 56 1/2 (145) | TLO-310A-048/480V/** | 24 7/8 (63) | KTLO-310A-048/480V/** | 16 (7) |