Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $269.08 |
10-24 | $255.63 |
25-49 | $250.24 |
50-99 | $239.48 |
100-199 | $234.10 |
200+ | $228.72 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. (Without Adhesive) | Model No. (With Adhesive) | Volts | Watts | Dimensions |
SSHB-612-180-120 | SSHB-612-180-120-P | 120 | 180 | 6" x 12" |
SSHB-612-180-240 | SSHB-612-180-240-P | 240 | 180 | 6" x 12" |
SSHB-624-360-120 | SSHB-624-360-120-P | 120 | 360 | 6" x 24" |
SSHB-624-360-240 | SSHB-624-360-240-P | 240 | 360 | 6" x 24" |
SSHB-1212-360-120 | SSHB-1212-360-120-P | 120 | 360 | 12" x 12" |
SSHB-1212-360-240 | SSHB-1212-360-240-P | 240 | 360 | 12" x 12" |
SSHB-1224-720-120 | SSHB-1224-720-120-P | 120 | 720 | 12" x 24" |
SSHB-1224-720-240 | SSHB-1224-720-240-P | 240 | 720 | 12" x 24" |
SSHB-2424-1440-120 | SSHB-2424-1440-120-P | 120 | 1440 | 24" x 24" |
SSHB-2424-1440-240 | SSHB-2424-1440-240-P | 240 | 1440 | 24" x 24" |