Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Heater Tape 900°F Max and 120-240 Volts

High Temperature Heater Tapes

$157.65

Item# FWH171-020LSE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $157.65
10-24 $149.77
25-49 $146.61
50-99 $140.31
100-199 $137.16
200+ $134.00

In stock

Lead Time (If not in stock): 9 weeks
High Temperature Heater Tapes FWH171-020LSE FWH171-020LSE
  • Reliable
  • Integral Molded Separable Plug
  • Rated to 900°F Continuous
  • Short-term Exposure Temperature (de-energized) up to 950°F

FWH171-020LSE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Power Density
Heater Length
Supply Voltage
Width/Diameter
Lead wire Length
Lead wire Exit Direction
Termination
Additional Option
Maximum Operating Temperature
Built in Thermostat
Heater Insulation Material


Standard heat or heater tapes are made from fine gage stranded resistance wires that are double insulated with braided fiberglass and knitted into flat tapes for maximum flexibility. A heavy insulated heat tape is made by taking a standard tape and braiding it between layers of fiberglass yarn. Wide tapes are made from two or more standard tape heaters that are sewn between two layers of fiberglass cloth.

APPLICATIONS
SRT, FGH, FWH, STH, or SWH series tape are good for direct contact on a conductive surface. Never use FGS or SST series tape on a conductive surface.

SPECIFICATIONS
Heating Elements: 36-40 gage resistance wire.
Lead Wires: Emerge from opposite ends into separate sides of an integrally molded separable plug
Heating Element Insulation: Double-braided fiberglass
Dielectric Strength: In excess of 2000 V

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Standard Insulated Tapes
Model No. Watts W/in2 Volts Size
FGS0031-010468.61203/8'X12'
FGS051-0201048.61201/2'X2'
FGS051-0402098.61201/2'X4'
FGS051-0603138.61201/2'X6'
FGS051-0804188.61201/2'X8'
FGS051-1005228.61201/2'X10'
FGS101-0202098.61201'X2'
FGS101-0404188.61201'X4'
FGS101-0606278.61201'X6'
FGS101-0808368.61201'X8'
FGS102-100*10458.62401'X10'
Wide Heavy Insulated Tapes
Model No. Watts W/in2 Volts Size
FWH171-0202084.91201 3/4'X2'
FWH171-0404164.91201 3/4'X4'
FWH171-0606244.91201 3/4'X6'
FWH171-0808324.91201 3/4X8'
FWH171-10010404.91201 3/4'X10'
FWH251-0203145.21202 1/2'X2'
FWH251-0406285.21202 1/2'X4'
FWH251-0609425.21202 1/2'X6'
FWH251-08012565.21202 1/2'X8'
FWH251-100*15705.21202 1/2'X10'
FWH321-0204185.31203 1/4'X2'
FWH321-0408365.31203 1/4'X4'
FWH321-06012565.31203 1/4'X6'
FWH321-080*16725.31203 1/4'X8'
FWH321-100*20925.31203 1/4'X10'
Heavy Insulated Tapes
Model No. Watts W/in2 Volts Size
FGH051-0201048.61201/2'X2'
FGH051-0402098.61201/2'X4'
FGH051-0603138.61201/2'X6'
FGH051-0804188.61201/2'X8'
FGH051-1005228.61201/2'X10'
FGH101-0202098.61201'X2'
FGH101-0404188.61201'X4'
FGH101-0606278.61201'X6'
FGH101-0808368.61201'X8'
FGH102-100*10408.62401'X10'
loading all models
loading all reviews
Rated 5 out of 5 by from Great Features I bought it a month ago and it worked better than I expected!
Date published: 2018-02-07
Rated 5 out of 5 by from Highly Versatile I've used this to heat various items of various shapes. The split AC plug is genius!
Date published: 2017-01-08
Rated 5 out of 5 by from High quality heater tape This is a high quality heater tape that does exactly as specified. At 115 VAC & 1.7 Amperes it delivers the expected 195 watts. The only problem I had was finding a safe way to keep the tape securely wrapped around a spherical distillation flask.
Date published: 2016-11-16
Rated 5 out of 5 by from Fiber glass heat tapes Good product that has both ends connections or on one end. Come sub different lengths and still able to maintain the temperature needed. Very flexible now and easy to install. Prices are reasonable too.
Date published: 2022-03-21
Rated 5 out of 5 by from Heater Tape Performs as expected from item description in the omega catalogue
Date published: 2021-04-06
Rated 3 out of 5 by from Plug style is disappointing The reason I give 3 stars is that I’ve purchased other heating tapes from Omega in the past, and what I did not like about these is the plug halves being at different ends. It causes problems in reaching the controller box and gets in the way when wrapping it around my sample cylinders. (I like to stretch out the tape from one end to the other to maximize distance covered.) The tapes themselves work very well in terms of heating, but I would urge others to consider the spatial constraints when purchasing.
Date published: 2020-06-07
Rated 5 out of 5 by from Best heater tape on the planet I used heater tapes like the ones I recently purchased from Omega for decades in various application at work, for several scientific research and engineering companies. Now retired, I wouln't consider buying any other brand.
Date published: 2018-01-28
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_FWH171-020LSE, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

If I wrapped the reactor using this heating tape to heat from 20 C upto 120 C for 100 s, can I assume that the total energy used is 420 W * 100 s = 42 kJ?

Asked by: Kate
Omega provides the Wattage for the Heaters at the specified Voltage and any Energy calculations with a time component would be the customers responsibility.
Answered by: ApplicationsEngineeerANB
Date published: 2022-05-19
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FWH171-020LSE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration