Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series PBLT2 Submersible Level Transmitter

Series PBLT2 & PBLTX Submersible Level Transmitter

$1,084.95

Item# PBLT2-5-40

In stock

Lead Time (If not in stock): 8 Days
Series PBLT2 & PBLTX Submersible Level Transmitter PBLT2-5-40 PBLT2-5-40
  • Meet applicaton requirements with durable cage design with large diameter 316 SS diaphragm seal that is non-clogging and damage resistant to floating solids
  • Increased life with lightning and surge protection utilizing dual arrestor technology, grounded to the case (surge protection is not guaranteed and is not covered under warranty)
  • Eliminates particulate or water droplets from entering the transducer using maintenance-free filter
  • 270 lb tensile strength shielded and vented cable
  • Excellent chemical compatibility
  • Flexible installlation options with connections (NPT standard) to install in a pipe/conduit or use A-625 hanging loop to attach a chain to remove from the installation

PBLT2-5-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range PSI (ft w.c.) [m w.c.]
Cable Length ft (m)
Cable Type
Service
Wetted Materials
Temperature Limit
Pressure Limits
Accuracy


  • Compliance CE, UKCA
  • Electrical Connection Wire Pigtail
  • Electrical Protection Lightning and surge protection
  • Mounting Orientation Suspended in tank below level being measured
  • Power Requirement 13-30 VDC
  • Thermal Effect ±0.02% FS/°F
  • Compensated Temperature Range 0 to 180°F (-18 to 82°C)
  • Loop Resistance 900 Ω
  • Output Signal 4-20 mA DC, 2-wire

The series PBLT2 & PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. This series measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing with cage and large diameter 316 SS diaphragm seal.
For custom ranges, cable lenghts or ATEX certification, contact customer service.

PBLT2-dia
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration