Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

35°C to 450°C Temperature Surface Plate Calibrator

Surface Probe Tester

$5,085.90

Item# CL1600-120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,085.90
5-9 $4,831.61
10-24 $4,729.89
25-49 $4,526.45
50-99 $4,424.73
100+ $4,323.02

In stock

Lead Time (If not in stock): 6 weeks
Surface Probe Tester CL1600-120V CL1600-120V
  • Temperature Range 35 to 450°C (95 to 842°F)
  • Highly Stable
  • Fast Heat Up
  • Built-In Digital PID Auto-Tune Temperature Controller with Temperature Readout

CL1600-120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Style
Communications Protocol
Additional Features


Omega's CL1600 Surface Probe Tester is a system designed to check and verify surface probe readings across a wide range of temperatures, from 35 to 450°C (95 to 842°F). The CL1600 allows periodic in-house testing and provides preventive maintenance for all your surface sensors. A large diameter, mirror like, high grade aluminum alloy hotplate design, provides stability while maintaining quick, uniform heat-up on the entire system.

SPECIFICATIONS
Target Plate: 124 mm dia (4.875")
Temperature Range: 35 to 450°C (95 to 842°F)
Plate Uniformity/Accuracy:
±0.4 @100°C
±0.8 @ 200°C
±1.2 @ 300°C
  ±1.4 @ 400°C
±1.7 @ 450°C
Display Accuracy: ± 2.0°C
Readout: °C or °F switchable
Ambient Conditions: 35 to 45°C (77 to 113°F), 0 to 90 RH non-condensing
Heating Time: 30 minutes from 25 to 450°C (77 to 842°F)
Cooling Time: 90 minutes
Stabilization Time: 15 minutes
Temperature Sensor: Class A 100 ? RTD
Power: 115 or 230 Vac
Dimensions: 216 W x 279 L x 102 mm H (8.5 x 11 x 4")
Weight: 3.4 kg (7.5 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Liked the product Nice product, it helps me with my work and is perfect for use
Date published: 2022-01-19
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CL1600-120V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration