Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail RTD Input Signal Conditioner | Low Profile

RTD Input DIN Rail Signal Conditioners

$146.62

Item# DRSL-RTD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $146.62
5-9 $139.29
10-24 $136.36
25-49 $130.49
50-99 $127.56
100+ $124.63

In stock

Lead Time (If not in stock): 24 weeks
RTD Input DIN Rail Signal Conditioners DRSL-RTD DRSL-RTD
  • DRSL-RTD Non-Isolated and DRSL-RTD-ISO Isolated Models
  • 2, 3 or 4-Wire Pt100 RTD Input
  • Pre-Calibrated Temperature Ranges Selectable via Dip-Switches
  • Slimline Housing—Only 6 mm (0.24') Wide

DRSL-RTD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Isolation
Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Programability


The DRSL-RTD Series RTD input DIN rail signal conditioners provide a competitive choice in terms of both price and technology for interfacing RTD inputs to SCADA systems or PLC equipment. The DRSL-RTD and DRSL-RTD-ISO can be used for signal conversion of 2, 3 or 4-wire Pt100 RTD inputs into unipolar analog signals. The DRSL-RTD-ISO isolated model offers 3-way isolation between input, output and supply and provides surge suppression and protects control systems from transients and noise. Low power consumption facilitates DIN rail mounting without the need for any air gap. Easy configuration of more than 1000 factory calibrated measurement ranges is done via DIP-switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Input Type: 2, 3, or 4-wire Pt100 RTD
Temperature Range: -200 to 850°C (-328 to 1562°F)
Sensor Current, RTD: <150 µA
Sensor Cable Specifications: 50 Ω per wire or 50 nF
Effect of Sensor Cable Resistance (3 or 4-wire RTD): <0.002 Ω/Ω
Broken Sensor Detection: >800 Ω
Shorted Sensor Detection: <18 Ω

OUTPUT
Current Output
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Range Limits (NAMUR NE43 Out of Range): Below 3.8 mA or above 20.5 mA for 4 to 20 mA output; 0 mA or above 20.5 mA for 0 to 20 mA output
Sensor Error Detection (Dip Switch Selectable for Enable or None): Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Incorrect DIP-Switch Setting Identification: Below 3.5 mA or above 23 mA for 4 to 20 mA output; 0 mA or above 23 mA for 0 to 20 mA output
Output Error Level: DIP switch selectable for upscale or downscale
Load: 21 mA/600Ω /12.6V max
Load Stability: ≤0.01% of span/100Ω
Voltage Output
Programmable Signal Ranges: 0 to 10 V, 2 to 10 V, 0 to 5 V and 1 to 5 V
Range Limits (Out of Range): Range ±2.5%
Sensor Error Detection (Dip Switch Selectable for Enable or None): 0V or selected range + 10%
Incorrect DIP-Switch Setting Identification: 0V
Output Error Level: DIP switch selectable for upscale or downscale
Load: >10 kΩ min

GENERAL
Supply Voltage
DRSL-RTD: 16.8 to 31.2 Vdc via connectors
DRSL-RTD-ISO: 16.8 to 31.2 Vdc via power rail or connectors
Power Consumption: 0.7 W max
Internal Consumption: 0.65 W max
Isolation (DRSL-RTD-ISO Only): Input/output/supply
Isolation Voltage, Test (DRSL-RTD-ISO Only): 2.5 kVac (reinforced)
Isolation Voltage, Working (DRSL-RTD-ISO Only): 300 Vac
Status LED: Green LED indicates operational status of the unit and input sensor
Normal Operation: Flashes for 15 ms at 13 Hz rate
Sensor Error: Flashes for 15 ms at 1 Hz rate
Incorrect DIP Switch Setting: flashes for 500 ms at 1 Hz rate
Hardware Failure: LED off
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <30 ms/300 ms (selectable, provides either fast response or signal dampening as needed)
Accuracy
DRSL-RTD: Better than 0.2°C or ±0.1% of selected input range
DRSL-RTD-ISO: Better than 0.1°C or ±0.05% of selected input range
Temperature Coefficient: ≤±0.02°C/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity NAMUR NE 21, A Criterion, Burst: <±1% of span (span = selected input range)

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5")
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm²/ AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent accuracy I bought this to be used in a test lab where temperature accuracy is 0.1C and the DRSL has stood up to the expectation. Excellent accuracy, stability, form factor and ease of use.
Date published: 2019-05-14
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DRSL-RTD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Power connector unit, 24 Vdc/2.5 A output to power rail
$179.50
5 In Stock
Power connector unit, 24 Vdc/2.5 A output to power rail
$123.34
5 In Stock
Module stop (screwed onto power rail to support and hold mounted devices)
$8.18
9 In Stock
en-US
en
Save Configuration