Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RS-232 to RS-485 Converter, 3kV Isolation

RS-232 to RS-485 Converter

$152.80

Item# I-7520

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $152.80
10-24 $145.16
25-49 $142.10
50-99 $135.99
100-199 $132.94
200+ $129.88

In stock

Lead Time (If not in stock): 3 weeks
RS-232 to RS-485 Converter I-7520 I-7520
  • Auto Switching Baud Rate, 300 to 115,200 bps
  • 3000 VDC Isolation Protection on the RS-485 side
  • Power Input, +10 to +30 VDC
  • DIN-Rail Mountable

I-7520 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features


Most industrial computer systems provide standard RS-232 serial ports. Though widely accepted, RS-232 has limited transmission speed, range, and networking capabilities. The RS-422 and RS-485 standards overcome these limitations by using differential voltage lines for data and control signals, which transparently converts RS-232 signals into isolated RS-422 or RS-485 signal with no need to change any hardware or software. The I-7520/I-7520A lets you easily build an industrial grade, long-distance communication system using standard PC hardware.


The design of the isolation between the I-7520 and the I-7520R/AR is different. If the user wants to supply power from the PLC/PC, the I-7520R/AR should be used, otherwise the isolation will be broken. Refer to the I-7000 bus converter manual for detailed information.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have any sample source code?

Asked by: Bobby123
Thank you for your question. There is no source for this device it is just a converter. Please download manual from the product page for detailed information.
Answered by: Application Engineer PV
Date published: 2022-03-23
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_I-7520, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration