Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Reflective Ultrasonic Level Transmitter for Large Tanks

Reflective Ultrasonic Liquid Level Transmitter for Large Tanks

$928.69

Item# LVU706

In stock

Lead Time (If not in stock): 8 weeks
Reflective Ultrasonic Liquid Level Transmitter for Large Tanks LVU706 LVU706
  • Ultrasonic Liquid Level Transmitter with Reflective Technology™ measures reliably with condensation
  • Offered in 6m (19.6’) and 12m (39.3’) measurement ranges
  • Corrosion resistant PVDF transducer with IP68 PP enclosure
  • Fail-safe diagnostics with selectable signal fail-safe outputs

LVU706 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Measurement Range
Wetted Materials
Process Connection Type
Process Connection Size
Features
Category
Media Type
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Output Signal
Supply Power


The LVU700 Series general purpose reflective ultrasonic level transmitter provides continuous level measurement up to 39.3’ (12m) with a 4-20 mA analog signal output and is configured via its integral push button display module or LVCN414-SW software. The non-contact liquid level sensor features our proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments. Select this sensor for bulk tanks with chemicals, water, wastewater and oil (non-foaming and/or highly vaporous liquids). Typical applications include bulk storage, neutralization tank, clarifier and waste sumps.

Reflective Technology™

Condensation is the most common issue for ultrasonic level transmitters. Condensation attenuates the acoustic signal of ultrasonic sensors with horizontal transducers, weakening their signal strength and signal to noise ratio by up to 50%, and substantially reducing their measurement reliability. At the core of Reflective Technology™ is a simple fact. Unlike flat horizontal surfaces, significant water droplets cannot adhere to smooth vertical surfaces. By orienting the transducer vertically, condensation runs off the transducer and does not affect sensor performance. The unimpeded transmit and receive signals are redirected to and from the liquid off a 45º reflector, delivering reliable level measurement.



Applications: Bulk storage, neutralization tanks, clarifier and waste sumps

Configuration: In addition to the push button display module, the sensor may be configured via our LVCN414-SW software and one Fob USB adapter. LVCN414-SW is a PC utility program that allows users to easily configure their sensors, update firmware, save configurations and print wiring schematics prior to installation. LVCN414-SW is a free download from our website.



Fob USB Adapter LVU500-USB for programming LVU500 or LVU700 Series Level Transmitters.

Dimensions

Dimensions for LVU706 Series



Dimensions for LVU712 Series



Specifications:
Range: LVU706: 8” to 19.6’ (20cm to 6m), LVU712: 18” to 39.3’ (45.7cm to 12m)
Accuracy: ± 0.2% of range
Resolution: LVU706: 0.079” (2mm), LVU712: 0.196” (5mm)
Deadband: LVU706: 8” (20.3cm) , LVU712: 18” (45.7cm)
Beam width: LUV706: 3” (7.6cm), LUV712: 6” (15.2cm)
Configuration: Push button or WebCal® PC Windows® USB® 2.0
Memory: Non-volatile
Display: LCD, 6-digit
Display units: Inch, cm, or percent
Supply voltage: 14-28 VDC
Max. consumption: 0.5W
Loop resistance: 500 ohms @ 24 VDC
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA or 20-4 mA
Signal fail-safe: 4 mA, 20 mA, 21 mA, 22 mA, hold last
Process temp.: -40 to 176ºF, (-40 to 80ºC)
Temp. comp.: Automatic
Ambient temp.: -31 to 140ºF, (-35 to 60ºC)
Pressure: 30 psi (2 bar)
Enclosure rating: Type 6P (IP68)
Encl. material: Polypropylene
Encl. cap material: Clear polypropylene
Enclosure vent: Water tight membrane
Conduit entrance: ½” NPT
Transducer type: Reflective Ultrasonic
Transducer mat.: Polyvinylidene fluoride
Process mount: 2” NPT, or 2” G
Mount gasket: 2” NPT: N/A, 2” G: Viton®
Classification: General purpose
Approval: UL 61010-1
Compliance: CE, RoHS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this be mounted horizontally or vertically? Or does it need to be one way?

Asked by: DrPerry
Thank you for your inquiry about the reflective level sensor. It mounts in the vertical positin where the beam points down into the tank towards the liquid.
Answered by: Application Engineer JC
Date published: 2024-02-16

I see there's a beam width of 6" for the LVU712 model. Is there a beam angle as well?

Asked by: schori23
Thank you for your inquiry for this level sensor. It is a beam width, no angle.
Answered by: Application Engineer JC
Date published: 2020-08-21

Hello, I was wondering if this sensor has to be recalibrated or replaced after a certain amount of time?

Asked by: Jenny2
Thank you for your inquiry! There is no set timeline for re-calibration or replacement of these ultrasonic units. The programming is performed by entering the dimensions in the software with the device connected using the supplied USB. If readings appear off, the settings in the software should be checked and adjusted.
Answered by: Application Engineer JM
Date published: 2022-09-19
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LVU706, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
FOB for programming LVU500 or LVU700 series level transmitters
$61.99
0 In Stock
en-US
en
Save Configuration