Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8-Channel USB Thermocouple Data Acquisition Module

$615.81

Item# TC-08

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $615.81
5-9 $585.02
10-24 $572.70
25-49 $548.07
50-99 $535.75
100+ $523.44

In stock

Lead Time (If not in stock): 3 weeks
8-Channel USB Thermocouple Data Acquisition Module TC-08 TC-08
  • Measures from -270 to 1820°C (-454 to 3308°F)
  • Accepts Thermocouple Types J, K, T, E, R, S, B and N
  • Automatic Cold Junction Compensation
  • High Accuracy and Resolution

TC-08 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Analog Input Type
Analog Input Class
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Input Range
Power
Interface Protocol


The TC-08 thermocouple data acquisition module is designed to measure a wide range of temperatures using any thermocouple that terminates in a miniature size thermocouple connector. Additionally the TC-08 can also measure other sensors using a ±70 mV range. Featuring built-in cold junction compensation (CJC), the TC-08 has an effective measuring range of -270 to 1820°C (the actual temperature range depends on the thermocouple type being used).

The TC-08 can be used with thermocouple types J, K, T, E, R, S, B and N and outputs can be viewed in degrees F, C or mV. The unit is accurate to 0.2 percent ± 0.5 degrees C and has a resolution of better than 0.1 degrees C for most thermocouple types.

The TC-08 connects to the USB port of a Windows based PC and enables the host PC to automatically detect the TC-08 avoiding the need for any complex setup procedures. The USB connection also allows the TC-08 to be powered directly by the USB bus eliminating the need for an external power supply and making the TC-08 ideal for measuring temperatures both in the lab and in the field.

The TC-08’s USB connectivity allows up to 20 TC-08 USB data acquisition modules to be used simultaneously on one PC making the TC-08 ideal for use as a large multi-channel temperature acquisition system with a cost per channel significantly lower than other systems of this size. The low conversion time of the TC-08 means up to 10 temperature measurements can be taken every second, while the high (20 bit) resolution ensures that the TC-08 can detect minute changes in temperature. With the TC-08 thermocouple data acquisition module your measurements can be made both fast and accurately. Simply plug the TC-08 into a USB port on your computer, connect your thermocouples, and you are ready to measure temperatures.

With the included TC-08 Recorder software, you can configure multiple (USB) TC-08s, set the sampling interval from 0.1 seconds to several hours and set the maximum number of readings. You can also tell TC-08 Recorder what to do once the thermocouple readings have been taken - either: Stop; Repeat Immediately (start again); Scroll (oldest recordings disappear); or Repeat After Delay (where the delay is set by the user). Mathematical operations can also be performed on the thermocouple outputs: for example to output one temperature relative to another.

Specifications
Number of Channels:
8
Conversion Time: 100 ms (thermocouple
and cold junction compensation)
Temperature Accuracy: Sum of
±0.2% of reading and ±0.5°C
Voltage Accuracy: Sum of ±0.2%
of reading and ±10 µV
Overload Protection: ±30 V
Maximum Common Mode Voltage: ±7.5 V
Input Impedance: 2 M.
Input Range (Voltage): ±70 mV
Resolution: 20-bits
Noise Free Resolution: 16.25-bits
Thermocouple Types: B, E, J, K, N, R, S, T
Input Connectors: Miniature thermocouple
Output Connector: USB cable supplied 1.8 m (6')
PC Connection: USB 1.1
Power Supply: From USB port
Dimensions:
201 x 104 x 34 mm
(7.91 x 4.09 x 1.34 in)
Included Software: TC-08 Recorder and Player
PC REQUIREMENTS
Processor: Pentium class processor or equivalent
Memory: 32 MB minimum
Disk space: 10 MB minimum
Operating System: 32-bit or 64-bit versions of WIN XP
(SP2 or above)/VISTA/WIN 7
Ports: USB 1.1 or USB 2.0 compliant port.
Must be connected direct to the port or a powered USB hub
loading all models
loading all reviews
Rated 5 out of 5 by from Great product! We installed the TC-8 on our powder coating oven with 8 thermocouples so we can do temperature profiles. Easy to set up and use!
Date published: 2015-11-24
Rated 3 out of 5 by from Device great! Software - not as much. Bought 3 of these last month and work well so far. Using simplest portion of software (no programing, just spreadsheet readouts). Unfortunately, software does not permit spreadsheet readout of all 24 thermocouples at once (3 devices x 8 TCs). Appears to be limited to 16 TCs max. at one time. There is a work around, but is cumbersome. Also unfortunate that could not get calibration certificate when purchased devices, as will need for any certified lab testing.
Date published: 2017-04-10
Rated 4 out of 5 by from Does the job Have two in place for testing. The software is a bit iffy but they make it easy to access with other programs. Calibration certificates for the probes need to be requested separately. Overall very pleased and would buy from Omega for any other testing needs.
Date published: 2018-04-17
Rated 5 out of 5 by from Extension of calibration system Worked flawlessly within our calibration system. OMEGA shipped the unit quickly and all in perfect conditions. Their ordering system helped very effectively to add the right thermocouples..
Date published: 2023-09-30
Rated 5 out of 5 by from Great product! Very useful for different types of thermocouples.The software is very user friendly.
Date published: 2022-11-16
Rated 5 out of 5 by from Does what it is supposed to do. Does what it is supposed to do. I would like it better if the labels exported to CSV. Using two of these together with 9 K-type TCs. Pretty easy to use.
Date published: 2021-04-29
Rated 4 out of 5 by from Great product but the software could be improved This data logger is really easy to use and makes it simple to track 8 temperatures at once. The USB power is the reason I chose this product and it is reasonably priced compared to similar data loggers. My only issue is with the software, which is intuitive but old and sometimes fails and then is hard to restart.
Date published: 2020-07-27
Rated 5 out of 5 by from Great. Our customer had to test our model with it and they were satisfied
Date published: 2018-09-05
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_TC-08, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 44ms
  • REVIEWS, PRODUCT
loading all QA

Is the LCD screen always on?

Asked by: leee
Thank you for your question. The TC-08 does not have a display. It transmits data to PC screen via USB.
Answered by: Raptor
Date published: 2020-11-18

Are the channels electrically isolated from each other?

Asked by: JoelBarb0
Thank you for your question. No, they are not.
Answered by: Application Engineer PV
Date published: 2023-02-17

Where can we get the latest software upgrade for these?

Asked by: Stickman Maine
Please see link to our ftp site to download OmegaLoggingSoftware_r5_22_6.zip. This is the latest version of the software. ftp://ftp.omega.com/public/DASGroup/products/PT-104A/
Answered by: PLVDAS
Date published: 2020-03-03

How many TC-08 modules can be configured to work with the software? I have a total of 44 thermocouples, can I use 6 modules and log data for all within the software application?

Asked by: Scott2222
>> Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-10

Hello, we have downloaded software for TC-08 logger from your website. It says Latest software which supports WINDOWS XP/2K/VISTA/WIN 7 64-bit. We have a problem to run on PC with Windows -10Pro. Is there another version of software? Thanks

Asked by: Rafik
Thank you for your question. Please see link to download software for TC-08 that supports Win 10 Pro: https://software.omega.com/legacy%20web%20software/software-legacy/PT-104A.zip
Answered by: Application Engineer PV
Date published: 2023-02-26

Does the Software provide any type of realtime plotting or display of the temperatures or is it just logging to a file?

Asked by: Scott V
Hello, thank you for your question. The software does allow to view the data in a spreadsheet format or graph as it is being recorded.
Answered by: DA Engineer
Date published: 2021-06-30

Does this unit need to be connected to a computer in order to record (data log) or will the unit record, and then the data be extracted later by a PC?

Asked by: Troyale
Thank you for your question. The TC-08 is real-time to PC which is logging data. If you would like an 8 channel stand-alone Data Logger logger than you may want to consider a OM-CP-OCTTCTEMP-A2-https://www.omega.com/en-us/control-and-monitoring-devices/data-loggers/om-cp-xtctemp-series/p/OM-CP-OCTTCTEMP-A2?searchterm=om-cp-
Answered by: Raptor
Date published: 2020-06-23

Does the TC-08 need a calibration before measurements?

Asked by: gdd2ITM
Thank you for your question. TC-08 is already calibrated.
Answered by: Application Engineer PV
Date published: 2021-07-15
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_TC-08, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration