Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature, Hermetically Sealed Pressure Transducers

0 to 20 psi, Gauge Pressure

Item# PX32B1-020GV

0 to 20 psi, Gauge Pressure PX32B1-020GV PX32B1-020GV
  • High Compensated Temperature Range
  • -40 to +168°C (-40 to +335°F)
  • All Stainless Steel Construction
  • Hermetically Sealed Models Abailable For Harsh Environments

PX32B1-020GV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/Termination


  • Excitation 10 V ac/V dc (15 V max)
  • Accuracy Value 3 mV/V (±2%)
  • Input Resistance 360 Ohms min
  • Output Resistance 350 ±5 Ω
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±2% FSO
OMEGA’s PX32 is a rugged, high temperature transducer. Its all stainless steel construction and high-temperature operating range make it ideal for measuring hydraulic pressure on industrial and off-road equipment or in industrial applications in which high temperatures are encountered. The PX32 is available in gage, absolute, or sealed models. An environmentally sealed, twist-lock connector is standard.

SPECIFICATIONS
Excitation: 10 V AC/DC (15 V max)
Output: 3 mV/V (±20%)
Input Resistance: 360 Ohms min
Output Resistance: 350 ±5 Ohms
Zero Balance: ±2% FSO
Accuracy: 0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -54 to 168 °C (-65 to 335 °F)
Compensated Temp Range: -40 to 168 °C (-40 to 335 °F)
Connection: 1/8-27 NPT Internal Thread

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot 6 wire cable assembly
$206.49
0 In Stock

Related Categories

en-US
en
Save Configuration