Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicon-on-Sapphire Pressure Transducers

0 to 60 psi, Gauge, 4 to 20 mA

$447.52

Item# PX4200-060GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $447.52
10-24 $425.14
25-49 $416.19
50-99 $398.29
100+ $389.34

In stock

Lead Time (If not in stock): 7 weeks
0 to 60 psi, Gauge, 4 to 20 mA PX4200-060GI PX4200-060GI
  • Silicon on Sapphire Construction
  • Titanium Wetted Parts for Media Compatibility
  • 0.25% Accuracy
  • 100 mV Bridge Output is Compatible with Most Strain Gage Instrumentation

PX4200-060GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Output Signal
Electrical Output
Accuracy Class
Accuracy Value(compensated range)
Pressure Port Size
Pressure Port Type
Connection/Termination
Operating Temperature Range
Additional Features


  • Excitation 10 Vdc @ 5 mA (15 Vdc max)
  • Accuracy Value 0.25
  • Input Resistance 1500Ω ±30%
  • Repeatability ±0.1% FS
  • Wetted Materials Titanium Diaphragm
OMEGA’s PX4201 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stabile solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the all titanium wetted parts provide maximum corrosion resistance to harsh industrial chemicals.

SPECIFICATIONS
Excitation: 10 Vdc @ 5 mA (15 Vdc max)
Output: 100 mV ratiometric
Bridge Resistance: 1500Ω ±30%
Accuracy: ±0.25% FS includes linearity, and hysteresis
Long Term Stability: ±0.2% (6 months)
Repeatability: ±0.1% FS
Long Term Stability: ± 0.2% FS (1 year)
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Humidity: 95% RH non-cond.
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ NPT male
Electrical Connection: Din 43650 Plug with Mating Connector Supplied
Response Time: 0.2 ms, 63%
Weight: 90 g (3.2 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from Product review Good production. Original Manufacturer good quality
Date published: 2022-01-15
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PX4200-060GI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does item# PX4200-030GI include the PM1000 display or must it be ordered separately?

Asked by: Willy
Willy, the PM1000 will have to be purchased separately.
Answered by: SAE DV
Date published: 2023-03-30
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX4200-060GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
Plug-on Local Display
$238.61
0 In Stock
Plug-on Local Display
$270.10
3 In Stock
Cooling Coil 1/4" NPT, up To 200C for St
$209.34
0 In Stock
1/8 DIN High Performance Temperature, Process and Strain Meter
$956.37
0 In Stock
Strain and Process Meter with Large, Selectable Color Display
$471.76
3 In Stock
Strain and Process Meter with Large, Selectable Color Display
$471.76
0 In Stock
High Performance Strain gauge Meter, High Resolution 6-Digit Display
$956.37
0 In Stock
en-US
en
Save Configuration