Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Subminiature, Flush Diaphragm Pressure Transducers

0 to 200 psi, Flush

$779.00

Item# PX600-200GV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $779.00
10-24 $740.05
25-49 $724.47
50-99 $693.31
100+ $677.73

In stock

Lead Time (If not in stock): 40 weeks
0 to 200 psi, Flush PX600-200GV PX600-200GV
  • All Stainless Steel Diaphragm and Threaded Side Wall Construction
  • Rugged Stainless Steel Case Protects Components in Industrial Environments
  • Uses a Standard 5 Vdc Regulated Power Supply for Maximum Versatility
  • Custom Subminiature Design Techniques Provide Small Size and Preserves Accuracy

PX600-200GV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Pressure Port Type
Additional Features
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Connection/Termination
Operating Temperature Range


  • Excitation 5 Vdc @15 mA
  • Accuracy Value 1
  • Input Resistance 5 MΩ @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 Ω min
  • Repeatability ±0.1% FS
  • Wetted Materials 2-011 Polyvinyl: 2-011-P $15/10 pack
  • Zero Balance ±3% FS
SPECIFICATIONS
Excitation: 5 Vdc @15 mA
Output: 10 mV typical @ 5 Vdc
Sensitivity: 2 mV/V
Nominal Input Impedance: 360 Ohms min
Output Resistance: 350 Ohms min Insulation
Resistance: 5 MOhms @ 75 Vdc
Accuracy: ±1% FS( Linearity and Hysteresis combined)
Repeatability: ±0.1% FS
Zero Balance: ±3% FS
Operable Temperature Range: -65 to 250°F (-54 to 121°C)
Compensated Temperature Range: 60 to 160°F (16 to 71°C)
Thermal Zero Effect: less than ±0.01% full scale/°F
Thermal Sensitivity Effect: ±0.02% Reading/ °F
Proof Pressure:150% Range
Burst Pressure: 400% Range
Body and Diaphragm Material: 17-4 PH Stainless Steel
O-Ring: 2-011 Polyvinyl: 2-011-P $15/10 pack
FKM: 2-011-V $10/10 pack
Electrical Connection: 4 Cond Cable
Weight: 0.5 oz (14 g)

Compatible meters: DP41-S**, DP25-S**

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the response time of these sensors? I would like to use these to characterize a gear pump and need to be able to capture pressure pulses over 400 Hz.

Asked by: ej82
Thank you for your inquiry While this sensor has not been specifically tested for response time, typical for strain gage pressure sensors is a response time of 1kHz. Hope this helps.
Answered by: application engineer je
Date published: 2020-09-23

What is the safe overload of this transducer? (Specifically the 5K and 10K variants) Is there a possibility to adapt this thread to SAE-2 (5/16-24 per J1926-2) with a custom thread adapter or would that blow out at high pressures near FS?

Asked by: JChez
Maximum safe overpressure (proof pressure) is 150% of the sensors rated pressure range. A 5/16-24 thread has a max pressure of 6000 PSI so it would work for the 10,000 PSI range unit
Answered by: Applcations Engineer JK
Date published: 2023-03-11

Hi, Can the PX600-10KGV be ordered with TWISTED TEFLON wires (or is it already the case in this product), also do you offer the same transducer with 15000 psi range ? Thanks Omar

Asked by: Omar
Thank you for contacting Omega. The PX600 series transducers come standard with a Teflon insulated lead wire. Sorry but the highest range available is the 0 to 10,000 psi range.
Answered by: RFengineer
Date published: 2019-10-01

Does these contain silicon oil in the sensing element?

Asked by: SteveT
The PX600 Series pressure transducers do not contain any type of oil fill.
Answered by: JK Applications Engineer
Date published: 2024-03-23

When threading the PX-600 into the housing, we noticed an increase on the pressure when the torque increase. Is this behavior considered normal? if so, could you provide the recommended torque setting for the installation?

Asked by: rafaeldms27
It is normal to see an increase in the output signal tightening the sensor during installation. Design engineering suggests a torque value of 260 in-lbs. You would then correct for the reading offset at zero pressure in the scaling of your readout device.
Answered by: Applicatrions Engineer JK
Date published: 2023-09-11

Do you have mounting dimensions details for 3/8-24 UNF threads? there is no information in the drawing about mounting the sensor. Thank you

Asked by: Ben62
Yes. There is a dimensional drawing for the mating port for the PX600. Please contact a technical representative at pressure@omega.com to acquire the drawing
Answered by: Applicatrions Engineer JK
Date published: 2020-08-08

What does the small "balance" circuit board do that you find in the wiring of the sensor do? Is this board the same for all sensors of this type, or is the board specific to each sensor?

Asked by: Henrik
The external balance board is for designed to correct for any zero offset you have in the internal strain gage bridge internal to the sensor. It's external due to the very small size to the body of sensor. Each balance board is trimmed specifically to the sensor. They are not interchangeable.
Answered by: Applicatrions Engineer JK
Date published: 2022-11-18
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_PX600-200GV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration