Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial, Intrinsically Safe Pressure Transmitters

0 to 15 psi, Gauge, NPT Female

$1,137.00

Item# PX880-015GI

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,137.00
10-24 $1,080.15
25-49 $1,057.41
50-99 $1,011.93
100+ $989.19

In stock

Lead Time (If not in stock): 7 weeks
0 to 15 psi, Gauge, NPT Female PX880-015GI PX880-015GI
  • Explosion Proof and Intrinsically Safe FM & CSA Ratings
  • Miniature Size
  • ±0.25% Accuracy
  • All Welded 316 Stainless Steel Construction

PX880-015GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Type
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Connection/Termination
Operating Temperature Range


  • Excitation 12 to 40 Vdc with reverse polarity protection
  • Accuracy Value 4 to 20 mA (2 wire)
  • Input Resistance 600 Ω @ 24 Vdc max Ω = (supply voltage 12) x 50
  • Vibration 0.1% upper limit for 3 g @ 200 Hz
The PX880 Series comprises the most compact, durable, accurate, cost-effective, full-featured pressure transmitters available. The 4 to 20 mA output is standard, with a 12 to 48 Vdc power supply.

Designed for stable performance in the toughest environments, with 316 SS welded construction, PX880 transmitters are ideal for use with corrosive media and in hazardous environments.

Both models have FM and CSA Explosion Proof and CSA Intrinsically Safe approvals and meet NACE standards for offshore applications (The PX880-150WCGI, 0-75 to 0-150 inches of water range does not have FM approval, only CSA Intrinsically Safe approval). With the cover retained by a stainless steel chain and no internal jumpers for span turndown, losses due to misplaced or dropped parts are eliminated.

The small size and light weight of both models eliminate any complicated mounting hardware or mechanical supports, which reduces installation time substantially. The integral junction box permits simple field wiring without the need for additional hardware, and adds to the speed and ease of installation.

OPERATION
The heart of the PX880 pressure transmitter is a silicon piezoresistive sensing chip. This miniature microetched semiconductor gives a voltage output proportional to the applied pressure. The chip is isolated from the process media by a stainless steel diaphragm. Silicone oil is used to transmit the process pressure to the sensor.

An amplifier PCB enclosed in a sealed chamber is used to convert the millivolt signal from the sensor to a calibrated 4 to 20 mA transmitter output. Feed-throughs for EMI and RF protection are used between the amplifier board and the terminal housing.

Each transmitter is tested over both pressure and temperature ranges. A compensator circuit is used to bring the output of the sensor into specification. After compensation, every transmitter is tested a second time for pressure and temperature effects to ensure that it meets performance specifications. The transmitters are calibrated to the upper ranges listed in the order box, but end users can recalibrate them to different ranges. Recalibration is done via 3 screw potentiometers inside the transmitter’s head. Recalibrating to any range between the 2 listed for a particular sensor can be accomplished with a known pressure source.

The PX881 is flush diaphragm pressure transmitter, designed to mount flush against process media and to prevent any media particles from collecting at the diaphragm.



SPECIFICATIONS
Excitation: 12 to 40 Vdc with reverse polarity protection
Output: 4 to 20 mA (2 wire)
Accuracy: ±0.2% of calibrated span including linearity, hysteresis and repeatability
Max Loop Resistance: 600 Ω @ 24 Vdc max Ω = (supply voltage - 12) x 50
Storage Temperature: -40 to 100°C (-40 to 212°F)
Operating Temperature: -40 to 100°C (-40 to 212°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Effects: Zero and span combined ±0.02% upper range/°F (30 to 130°F) ±0.032% upper range/°F (-20 to 180°F)
Proof Pressure: 200% upper range
Stability: ±0.5% of upper range for 6 months
Vibration: 0.1% upper limit for 3 g @ 200 Hz
Approvals: FM Explosion Proof for Class 1, 2, 3 Div 1, Groups B, C, D, E, G NEMA 4 enclosure) CSA (Intrinsic Safety for Class 1, 2, 3, Div 1 Groups A, B, C, D, E, F, G; Explosion Proof for Class 1, 2, 3 Div 1, Groups B, C, D, E, F, G Enclosure 4)
Wetted Parts:
PX880: 316 SS
PX881: 316 SS, PTFE gasket and Hastelloy diaphragm
Pressure Port:
PX880: 1/2 NPTF
PX881: Weldolet pipe coupling
Electrical Connection: 1/2 NPTF
Body Material: 316 SS
Cast Head: CF-8M (316 cast SS) with Buna-N O-ring
Fluid Fill: DC 200 silicone oil
Response Time: 20 ms
Weight: 725 g (1.6 lb)

PX880 ½ NPT Series
Dimensions: mm (inches)
PX881 Flush Mount Series
Dimensions: mm (inches)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration