Added to Your Shopping Cart
The HX200 Series can be configured as either a dew point or relative humidity transmitter. Perfect for compressed air and dryer applications. Selectable 4-20mA or RS232 output.
Added to Your Shopping Cart
The Omega UW Series Wireless Temperature & Humidity transmitters are available in handheld and NEMA models. Choose from a wide range of receivers to suit your application
Added to Your Shopping Cart
The HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors
Added to Your Shopping Cart
The ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
Added to Your Shopping Cart
The CMDP-Series is a family of low-cost dew point chilled mirror transmitters that can be configured as a duct, wall, or pipe unit. The unit offers stable and accurate measurements.
Added to Your Shopping Cart
HX94 Series conditioners/transmitters measure temperature and relative humidity with process outputs. Stainless steel NEMA 4 (IP65) housing. Duct or wall mount probes.
Added to Your Shopping Cart
The TX12 head mount transmitter is a 2 wire 4-20mA transmitter for RTD inputs. User trim allows error null and has pushbutton configuration. LED sensor fail indicator.
Added to Your Shopping Cart
The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.
Added to Your Shopping Cart
The TXUN-FD accepts RTD, TC, Ω, and Bipolar mV Input and Analog Output. Local UI with front panel buttons. Backlit and Ex D explosion/flame proof. Hart 7 or Hart 5.
Added to Your Shopping Cart
The TX13 head mount transmitter is a 2 wire 4-20mA transmitter for thermocouple inputs. Accepts Type K, J, N, E, T, R, S and mV inputs. Pushbutton range configuration.
Added to Your Shopping Cart
Water resistant with M12 connections for the sensor and signal, this transmitter includes a user programmable 4-20 milliamp output.
Added to Your Shopping Cart
The TXUN-HT dual input accepts RTD, TC, O, and Bipolar mV Input with 2 wire 4-20mA output. Hart 5 or Hart 7 protocol. TXUN-KIT programmer required.
Added to Your Shopping Cart
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Added to Your Shopping Cart
The TXUN-ST-FM Series is a 2-wire programmable head mount transmitter with RTD, TC, Ω, or mV Input. FM approved model available (TXUN-FM). Programmable via TXUN-KIT.
Added to Your Shopping Cart
The TX86 is a universal input for RTD, TC, Ω, POT and mV with 4-20mA output. Field scalable via front panel programmable push buttons. LED display and SSR output.
Added to Your Shopping Cart
The ZW-REC connects to up to 255 wireless transmitters. View your data on the built in webpage. No PC required. OEG Compatible. Supports all XW, ZW and most UW transmitters
Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
The TX253 is a 2 wire 4-20mA transmitter with Type R or S type thermocouple inputs. Adjustable span, fits in NB1 protection head. DIP switch multi-range. Non-isolated.
Added to Your Shopping Cart
RHCN-7000 Series programable on/off controller provides for humidity feature relay and transmitter output signals for managing/monitoring humidity.
Added to Your Shopping Cart
The ALTA wireless humidity sensors allow you to monitor the relative humidity of the air within a room or enclosure. Click here to learn more.