Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Capacitive rod probe for continuous level measurement

The LV3000/LV4000 level sensors for continuous level measurement are flexible, cost-effective solution for applications involving liquids, pastes, and solids.

Plastic Flow Meters for Low to Medium Flow with Pulse Output

The FTB600B automatically compensates IR light intensity for varying fluid opacity levels to insure a strong output signal. Ideal for clear, transparent & translucent fluids.

Adjustable Insertion Electromagnetic Flow Meter

The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.

Gas Mass Controllers With or Without Integral Display

The FMA5400A/5500A Series electronic gas mass flow controllers provide for controlling the flow of a wide variety of gases from 0-10 SCCM up to 100 SLM.

i-Series Program. Strain/Process Controllers & Meters with Comm.

The OMEGA™ iSeries are universal temperature, RTD, process, strain with PID control. It is offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.

Flanged Mounted PVC Turbine Flow Meters

FTB700 Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part.

Gas Mass Flow Meters for Clean Gases with Optional Integral Display

The FMA1700A/1800A provides measurement of direct gas mass flow rate without the need to compensate for variations in gas temperature or pressure (within stated limits).

DIN Rail Bridge Input Conditioners for Load Cell or Strain Gage

The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.

Programmable Mass Flow Meter and Totalizer

The FMA-4100/4300 Series flow rate can be displayed in 23 different volumetric flow or mass flow engineering units including a user specific selection with remote programming

Low Flow Brass & 316 SS Turbine Flow Meters

The FTB4700 is a plated brass meter ideal for water applications in the ranges 0.2 to 18 GPM. The FTB4800 provides a wide range flow metering in a stainless steel package.

Battery and DC Powered Flange Mount Ultrasonic Flow Meter

The FDT500 Series battery-powered transmitter comes in the users choice of an integrally mounted display or a remote mount version.

Plastic Vortex Flow Meter for Corrosive Liquids

The construction of the FV-200 vortex flowmeters is perfect for both aggressive chemicals and slurries or easily contaminated fluids like DI water.

USB In-Line Field Calibratable Signal Conditioner

The IN-USBH conditioner adds digital USB output to mV/V pressure or load transducers. Free PC software for use as virtual meter, chart recorder, and datalogger.

Positive Displacement Flow Meters for Fuels and Oils

The FPD3000 Series positive displacement flow meters solid construction are well suited for the measurement of fuels and oils as well as other non-abrasive lubricating fluids.

1/32, 1/16, and 1/8 DIN Temperature and Process  Limit Controller

CNI-AL Series 1/32, 1/16, and 1/8 DIN Temperature and Process High/Low Limit Controllers features universal inputs,high accuracy, 2 relay alarm outputs and remote reset input

1/8 DIN High Accuracy Strain Process Controllers and Meters

CNIS8-DPIS8 Series 1/8 DIN High Accuracy Strain Process Controllers and Meters offer single display with universal inputs and built-in excitation and optional RS232/RS485

Flush Mount Adapters for PX102 and PX103 Series Transducers

The PX102-Adapt series, with o-rings included, are made specifically for Omega's flush mount transducer models PX102, PX103, PX440, and PX510.

Micro-Flow Polypropylene Sensors For Low Flow Applications

The FP-5060 Series micro-flow sensors are constructed of polyphenylene sulfide and have high material strength for clean process liquids, regardless of fluid color.

General Purpose Paddlewheel Flow Meter

The FPB100 sensor is an industry standard and has the added functionality of various output options including flow switch, multi-functional pulse divider or 4 to 20 mA.

 iSeries 1/32, 16, 1/8 DIN, Temperature/Process Meters with Alarm Outputs

The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.

Searching for your items
en-US
en
Save Configuration