Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

General Purpose, Stainless Steel Pressure Transducers

The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.

OEM Style, Compact Pressure Transmitters

The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.

DIN Rail Mountable, Differential Pressure Transmitters

The PX663 series features a compact, space saving DIN rail mountable design in low differential pressure ranges with onboard voltage regulations.

High Temperature Pressure Transducers with AS5202 Port

The PX1004 and PX1009 series can withstand high operating temperatures up to 232°C (450°F) and 343°C (650°F) respectively, with low thermal drift 1%/100 °F.

High Accuracy Pressure Transducers with Shunt Calibrator

The PX931 series has a high ±0.15% accuracy, along with a shunt calibrator for quick, convenient calibration checks. Available in many outputs and ranges.

General Purpose Pressure Transducers with Adjustable Zero & Span

This series has excellent long term stability with adjustable zero and span available in several output and connection options.

OEM Style, Compact, Vacuum and Absolute Pressure Transducers

The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.

Silicon-on-Sapphire Pressure Transducers

The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.

Submersible Pressure Transducers

PX78 series submersible transducers are watertight, suited to most underwater applications and have current and ratiometric output options.

Submersible Pressure Transducers with  4 Output Options

PX709 series submersible transducers are watertight, suited to most underwater applications and have current, voltage, and ratiometric output options.

Miniature, Flush Diaphragm Pressure Transducers

The PX61 series of miniature transducers are compact with standard 1/2" or 1/4" pressure port, so they are versatile and can fit most places.

Pressure Transducers with High Shock and Vibration Resistance

The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 100,000 hrs MTBF rate to withstand aerospace and demanding applications.

Diffused Semiconductor Pressure Transducers

The PX6000 series is compact, lightweight, and well suited to testing for automotive, aerospace, engine, and engineering testing applications.

Compact, Intrinsically Safe Pressure Transducers

The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.

Pressure Transducers with Premium Temperature Compensation

The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.

OEM Style, Compact Pressure Transducers with Cable | PX180B

The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.

High Temperature, Hermetically Sealed Pressure Transducers

The PX32B1 series withstand high temperatures from -40 to +168°C (-40 to +335°F) and have a rugged housing for harsh environments including hydraulic and off-road applications.

Compact, Low Pressure Transducers for Clean Gases

The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.

Compact, Ultra Low Pressure Transducers for Clean Gases

The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.

Searching for your items
en-US
en
Save Configuration