Added to Your Shopping Cart
The LTU-2000 Tuning Fork Sensors are point level switches that are designed to detect low or high levels of liquids and is based on the vibrating tuning fork principle.
Added to Your Shopping Cart
The CDCN-91 dual channel conductivity/resistivity controller is a two-channel input device equipped with three scalable 4 to 20 mA outputs and four programmable relays.
Added to Your Shopping Cart
The FMA5400A/5500A Series electronic gas mass flow controllers provide for controlling the flow of a wide variety of gases from 0-10 SCCM up to 100 SLM.
Added to Your Shopping Cart
The FSW-140-Series flow switches offer superior performance. Their fixed set-point make it a dependable switch. This-Series is an ideal choice for coolant applications.
Added to Your Shopping Cart
The LVE-950 Series are the smallest electro-optic liquid level sensors Omega offers, they also carry a high operating temperature capability at 110°C (230°F).
Added to Your Shopping Cart
The LC901 series are ideal for measuring clamping forces of a bolt. They have ±3.5% linearity and a 2 mv/V output in capacities from 2,000 to 100,000 lbf.
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X case and protective boot, and min/max readings, zero function, and selectable units with ±0.25% accuracy for general purpose uses.
Added to Your Shopping Cart
The FTB600B automatically compensates IR light intensity for varying fluid opacity levels to insure a strong output signal. Ideal for clear, transparent & translucent fluids.
Added to Your Shopping Cart
The PX654 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to +± 100 inH2O.
Added to Your Shopping Cart
Batching flow processor with output controls, flow rate, large digits, analog 4-20 mA active and passive loop configuration. Two programmable pulse scaled outputs, 220VAC.
Added to Your Shopping Cart
Rigid thermocouple probe and heavy duty handle allows for insertion into frozen food, soil, and other similar applications. Available in type K or E calibrations.
Added to Your Shopping Cart
M12 or M8 cable with thermocouple compensated pins and wires, straight or angled. Silicone insulation
Added to Your Shopping Cart
The DPGM409S sanitary series have metric fittings and ranges, a current or voltage output signal with a wireless option and are user-configurable with a ±0.08% accuracy.
Added to Your Shopping Cart
Threaded thermowells have a bore diameter of 0.260" with a tapered shank. Ideal for 1/4 inch diameter elements. Click here to shop more.
Added to Your Shopping Cart
The DPG8001 series have a durable NEMA 4X SS or thermoplastic case and min/max readings, selectable units, optional 4 to 20 mA and SPDT alarm outputs, and ±0.25% accuracy.
Added to Your Shopping Cart
The AM-2250 provides control of external devices using its 3 independent control and alarm relays. Select the parameter you wish to measure. Conductivity, pH, ORP or Flow.
Added to Your Shopping Cart
The HHF144 Rotating Vane Hygro-Thermometer Anemometers provide accurate humidity, air velocity, and temperature measurements. NIST-Traceable calibration certificate included.
Added to Your Shopping Cart
The LDX-D is a DIN rail mount AC LVDT transducer that operates on 10-30Vdc power with selectable process outputs. Adjustable signal polarity, span, and offset.
Added to Your Shopping Cart
This series of stacked T rosette strain gauges measure biaxial stresses with known principal directions and can be used for stress analysis monitoring or industrial applications.
Added to Your Shopping Cart
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.