Added to Your Shopping Cart
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
Added to Your Shopping Cart
Ready-Made Insulated Thermocouples
Added to Your Shopping Cart
Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.
Added to Your Shopping Cart
General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
Added to Your Shopping Cart
Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.
Added to Your Shopping Cart
Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.
Added to Your Shopping Cart
Thermocouple sensors with magnetic housings and spring-loaded thermocouple band ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Added to Your Shopping Cart
Configurable thermocouples with 0.010", 0.020", 0.032", or 0.040" diameter probes, metal transition joints and PFA insulated extension wires.
Added to Your Shopping Cart
Clamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.
Added to Your Shopping Cart
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
Added to Your Shopping Cart
Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.
Added to Your Shopping Cart
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples
Added to Your Shopping Cart
Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S
Added to Your Shopping Cart
Utility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.
Added to Your Shopping Cart
Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.
Added to Your Shopping Cart
The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.
Added to Your Shopping Cart
Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Added to Your Shopping Cart
Small diameter (0.062" or less) thermocouple probes with a compact transition joint between the probe and PFA or Fiberglass extension cable. Use where space is limited.
Added to Your Shopping Cart
Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Comes standard with write-on tag for easy labeling.
Added to Your Shopping Cart
Miniature, flat 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cables or instrumentation.