Added to Your Shopping Cart
Handheld infrared and K type thermocouple thermometer with 30:1 field of view and laser circle sighting. -60°C to 1000°C temperature measurement range.
Added to Your Shopping Cart
The TX86 is a universal input for RTD, TC, Ω, POT and mV with 4-20mA output. Field scalable via front panel programmable push buttons. LED display and SSR output.
Added to Your Shopping Cart
The SPRTX-STCTX Series are connector transmitters for RTD's and thermocouples. The connector design converts directly to 4-20mA output. Provides open sensor indication.
Added to Your Shopping Cart
The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.
Added to Your Shopping Cart
The TX253 is a 2 wire 4-20mA transmitter with Type R or S type thermocouple inputs. Adjustable span, fits in NB1 protection head. DIP switch multi-range. Non-isolated.
Added to Your Shopping Cart
HX94 Series conditioners/transmitters measure temperature and relative humidity with process outputs. Stainless steel NEMA 4 (IP65) housing. Duct or wall mount probes.
Added to Your Shopping Cart
OM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.
Added to Your Shopping Cart
Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.
Added to Your Shopping Cart
Waterproof IP67 PT100 & PT1000 RTD temperature meter. 5 pin connector compatible and Class A accuracy. Measures from -100°C to 300°C. Large LCD screen and NIST Traceable.
Added to Your Shopping Cart
OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
Added to Your Shopping Cart
The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.
Added to Your Shopping Cart
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Added to Your Shopping Cart
The OM-EL-WIFI-Series offers a wide variety of wireless environmental sensing choices with an integrated LCD display. Features WiFi connectivity and rechargeable battery.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
The TX91-92 series transmitters are head mount with model specific input for TC & RTD ranges. Metal case, RFI shield 2-wire transmitter with 4-20mA output. Non-isolated
Added to Your Shopping Cart
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
Added to Your Shopping Cart
The OMEGA™ iSeries is a family of microprocessor-based instruments offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels, and Serial Communications.
Added to Your Shopping Cart
D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
Added to Your Shopping Cart
The ALTA wireless temperature sensors use different sensors to accurately measure temperatures and are perfect for monitoring ambient temperatures
Added to Your Shopping Cart
The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.